Boléro
Boléro
Boléro
Boléro
Boléro
Boléro
    Balsan

    Boléro

    A tile full of colour Boléro trumps gloominess! Available in a palette of 33 contemporary and sophisticated colours, Boléro is a lovely plain carpet that brings a touch of joy and vitality to service sector spaces, often not highlighted enough. This 100% polyamide tile is a beautiful Saxony pile product, weighing 1,030 grams. Balsan also offers Boléro with a Sonic Confort felt backing upon request, to improve comfort when walking on it, as well as acoustics. If you would prefer to have Boléro's dynamic style in a flat-tint model, have a look at the Scénario broadloom model.
    Specifikim
    • Structure : Carpet in tiles, Saxony frisé pile Composition : 100% Nylon Weight of pile : 1030 g/m² Total weight (g/m²) - NF ISO 8543 : 4885 g/m² Total thickness : 8.5 mm Height of pile : 5.4 mm Gauge - NF ISO 1763 : 1/10 Tightening - NF ISO 1763 : 48 Density : 189600 points/m² Impact noise insulation : ΔLw 27 dB Airborne noise absorption : αω 0.2 Antistatic velvet : 2kV Thermal resistance : 0,17 m² C°/W Fire : Bfl-s1 Prodis : 690C66D9 Number of colors: 33 (blue, red, grey, beige, brown, black, green, yellow, orange, pink, purple)
    Specifikime teknike
    • Referencë unike4768
    • Familja e produkteveTile
    • Grupi i produkteveSaxony frisé pile
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-03-06
    • Numri i botimit1
    • Gjatësia (mm)8.5
    • Gjerësia (mm)500
    Të ngjashme
    • Materiali kryesorPolyamide
    • Materiali dytësorNylon
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDysheme - Qilim
    • IFC classificationDuke mbuluar
    • Emrin UNSPSCCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 PërshkrimCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 00
    • CSI MasterFormat 2014 TitleCarpeting
    • OmniClass Number23-15 17 17
    • OmniClass TitleCarpet Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes