One Box | Aluminium Venetian Blinds
BANDALUX

One Box | Aluminium Venetian Blinds

The Omega or Signum venetian blind, with 15 or 25 mm slats, can be integrated into the new One Box concealed headrail from Bandalux thanks to the easy installation with supports specifically designed for this system.

In addition to the easy installation, One Box IV also provides easy access to the blind for carrying out maintenance.

Venetian blind in the One Box IV headrail is installed in the ceiling and incorporates a lower fin profile, which provides the system with the necessary stability. It can be controlled with either a chain or a motor.

BOX MEASUREMENTS

100 x 107 mm

Specifikim
  • System

    Aluminium Venetian blind built into the Bandalux ONE BOX concealed system for quick, screw-free installation of the blind at a later date. It can be opened and closed for easy maintenance.

    Indoor installation on [ceiling (corner)] [ceiling (centre)]. System with class 3 durability according to EN13120: 10,000 extensions, 10,000 retractions and 20,000 direction changes.

    The 100 x 107mm concealed system consists of flat, adjustable extruded aluminium frames with a [Qualicoat lacquer] [anodised Qualanod] finish that can be assembled to facilitate the delivery logistics. Up to 5 configuration types are possible. Hanging from the One-Box, the bottom cover provides access to the blind without requiring disassembly. [Option: aluminium side cover if compartmentalisation of the headrail is required] [Option: sheet iron connection panel for continuous installation in the building]. [Option: light open-cell melamine acoustic insulation foam, if compartmentalising is required, with M1 (NF P 92 503), B1 (DIN 4102) and Pass (NFPA 701) flame retardant certification. Sound absorption coefficient greater than 90% at a frequency of 20000Hz s/DIN 52215/DIN 52212]. The One-Box is combined to an Omega aluminium Venetian blind [with Ø1.5 mm PVC-coated steel cable guide; with bottom attachment to [floor.] [wall.]. The guide comes with an end cap that hides the cable tensioner when the blind is extended.]

    Aluminium and AiSi 316 stainless steel metal components with anti-corrosion coating to ensure compliance with EN13120, Class 2. The headrail, in aluminium with a Qualicoat lacquered finish, contains all the mechanisms for opening, closing and orientating the slats. It incorporates a top slat for acoustic insulation and to protect the headrail's internal elements. Braking system prevents unevenness between slats. The [15 mm] [25 mm] slats are made of 0.21 mm thick lacquered aluminium. The lacquered aluminium hembar consists of two extruded frames that conceal the lift cords and [string ladder] [interlacing string ladder to keep the slats from getting caught in the ladder when tilting] for positioning the slats. Headrail, chains and accessories in the same matching RAL colour: [to choose]. The blind panel has a matte white, RAL 9016 lacquered finish (30% gloss). 3-year warranty.

    Operating system

    Single-lever operating system: [manual with chain and fitted with a child safety device in compliance with European standard EN 13120]

    [[Somfy hardwired] [Somfy radio] silent DC motor].

Specifikime teknike
  • Referencë unikeone-box-aluminium-venetian-blinds
  • Familja e produkteveVenetian Blinds
  • Grupi i produkteveVenetian Blinds
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-08-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorAlumin
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectDritare - Grilë dritaresh