S3-Jr - Compact and Cost-Effective Event Master Processor
S3-Jr - Compact and Cost-Effective Event Master Processor
S3-Jr - Compact and Cost-Effective Event Master Processor
S3-Jr - Compact and Cost-Effective Event Master Processor
    Barco

    S3-Jr - Compact and Cost-Effective Event Master Processor

    Bringing the same performance and features as the S3-4K, the S3-4K Jr model is ideally suited for applications that do not require the full capacity of the S3-4K. It comes with 8 inputs, 4 outputs, and 2 mixers in the same 3 RU form factor as its bigger S3-4K brother. S3-4K Jr grows with your shows so you can easily upgrade the S3-4K Jr to a fully loaded S3-4K system at any time. Simply purchase and install additional cards into your system. Powerful features, easy operation Modular card-based design Easy set-up with the cross-platform Event Master Toolset, providing a step-by-step approach to system configuration Serviceable in the field and ready for future signal interfaces via the modular Event Master cards Dual, redundant power supplies for maximum peace of mind (optional)  Widescreen blending support
    Specifikim
    • Video inputs 8 inputs via 2 input cards (Event Master series cards) Up to 2 x 4K inputs - each input card supports up to 4K@60p 4 x SD/HD/3G SDI (6G ready) 2 x HDMI 1.4a (297 Mpix/sec max) 2 x DisplayPort 1.1 (330 Mpix/sec max) Video outputs 6 outputs via 2 output cards (Event Master series cards) Up to 1x 4K outputs - each output card supports up to 4K@60 p 4x HDMI 1.4a (297 Mpix/sec max) 2 x HDMI 1.4a for Multiviewer (297 Mpix/sec max) Genlock Analog reference input/loop on BNC connectors; bi-level and blackburst at SD and tri-level at HD S3D Sync: 4x input Din connector, 2x output Din connector Program output 4 program outputs configurable as single screens or tiled/blended widescreens Configurable from 4X 2048X1200@60 max to 1 x 4096x2400@60 max Independent edge blending/feathering control for all four sides Scaled Aux outputs User definable from 4 x 2048x1200@60 to 1 x 4K@60 Output color correction Mixers Native resolution background mixer per output screen Independent layer transitions or full Preview/Program transition Flexible layer allocation – 2 mixable or 4 single scalable PIP/key layers assignable to any Program output screen Still stores Up to 100 HD stills available in background, Aux or PIP Layer effects Borders (hard, soft, halo) and drop shadows Color effects Strobe, H&V flip Luma key PIP moves via Keyframes Multiviewer Flexible user-definable layouts Monitor all Inputs and Outputs, including Preview and Aux Two outputs Dedicated hardware same as E2 Event Master Processor Expandability Linking is available as an upgrade option HDCP HDCP compliant Control Event Master screen management software for PC or MAC Ethernet RJ-45, 1000/100/10 Mbps autosense Serviceability Field-serviceable I/O and processing cards (not hot-swappable) Hot-swappable dual-redundant power supplies Dimensions Height: 13.26 cm (5.22 in) - 3 rack mount units Width: 43.2 cm (17 in) without chassis handles, 48.3 cm (19 in) with chassis handles attached Depth: 54 cm (21.33 in) overall Weight 24 kg / 53 lbs Power Input power: 100-240 VAC 50/60Hz 700W Dual redundant power supplies (optional) same as E2 Event Master processor Environmental temperature 0-40° C / 32-104 F Environmental humidity 0-95% non-condensing Warranty 3 years parts and labor Available up to 5 year extended warranty
    Specifikime teknike
    • Referencë unikebarco-s3jr
    • Familja e produktevePresentation Switchers
    • Grupi i produkteveS3-4K Jr
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-10-25
    • Numri i botimit1
    • Gjatësia (inçet)5.22
    • Gjerësia (inçet)19
    • Thellësisë (inçet)21
    Të ngjashme
    • Materiali kryesorMetal
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)47.5
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Uniclass 2015 CodeSs_75_10
    • Uniclass 2015 PërshkrimCommunications systems
    • OmniClass Number23-37 25 23 13
    • OmniClass TitleMultimedia Broadcasting Equipment

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Krishtlindje Island
    Panama
    Majotë
    Maltë
    Kuveit
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Laos
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Liban
    Salvador
    Marok
    Moldovë
    Makao
    Sen-Bartelemi
    Mauritius
    Monako
    Malazi
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Maldive
    Shën Lucia
    Mozambik
    Poloni
    Mianmar (Burmë)
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mongoli
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Neoal
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Oman
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Pakistan
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Palestinë
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Singapor
    Xhamaika
    Reunion
    San-Marino
    Siria
    Ruandë
    Serbi
    Sri-Lankë
    Sahara Perëndimore
    Shqipëri
    Tajlandë
    São Tomé dhe Príncipe
    Sllovaki
    Tajvan
    Sejshelle
    Sllovenia
    Taxhikistan
    Senegal
    Spanjë
    Territori Britanik i Oqeanit Indian
    Shën Helena
    Suedi
    Turkmenistan
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turqi
    Somali
    Ukrainë
    Uzbekistan
    Sudan
    Xhersej
    Vietnam
    Sudanin Jugor
    Zvicër
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve

    Produkte të ngjashme