G62-W11
G62-W11
G62-W11
G62-W11
    Barco

    G62-W11

    The G62 series expands the single-chip offering with six quality projectors between 9 and 14K. It opens up the possibilities to a wider range of applications while still relying on the valued Barco service and support.

    The laser light source ensures great image quality, on the one hand, but also lower maintenance compared to most lamp-based projectors on the market. Thanks to Barco's Projector Toolset software, installing and managing your projector(s) can be done from the comfort of your own computer.

    The projectors are available in black and white, allowing you to choose the perfect fit for your specific environment. Their uniform compact size, the compatibility with other Barco products and the wide lens shift range enlarge the projectors flexibility.

    Specifikim
    • 11.000 lumen

    Specifikime teknike
    • Referencë unikeG62-W11
    • Familja e produkteveInstallation projectors
    • Grupi i produkteveVenue projectors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-09-15
    • Numri i botimit1
    • Gjatësia (mm)195
    • Gjerësia (mm)484
    • Thellësia (mm)529
    Të ngjashme
    • Materiali kryesorAkrilat
    • Materiali dytësorAkrilat
    • Projektuar nëBelgjikë
    • Prodhuar nëKinë
    • Weight Net (kg)22.7
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Visual - Projektorë
    • IFC classificationMobilje
    • Kodi ETIMEC000690
    • Emri ETIMVideo projector
    • Emrin UNSPSCVideo projectors
    • UNSPSC code45111616
    • Uniclass 2015 CodePr_40_70_67
    • Uniclass 2015 PërshkrimProjectors
    • CSI MasterFormat 2014 Code11 52 16.26
    • CSI MasterFormat 2014 TitleVideo Projectors
    • OmniClass Number23-37 15 19
    • OmniClass TitleVideo Projectors