UDM W19
UDM W19
UDM W19
UDM W19
UDM W19
UDM W19
UDM W19
UDM W19
UDM W19
UDM W19
    Barco

    UDM W19

    Weighing less than 50kgs,  And while the compact and light-weight design of the UDM-W19 saves you lots of installation time and reduces shipping and labor costs, It never compromises on the quality or brightness of your projection. The UDM-W19 features WUXGA resolution and 19,000 lumens light output to deliver impactful WU experiences with mind-blowing colors. The UDM projector offers the widest color spectrum for 19K laser phosphor projection on the market outperforming the Rec. 709 color space.

    Specifikim
    • 19.000 center lumens /18. 0000 ansi lumens / 20.000 ISO lumens

    Specifikime teknike
    • Referencë unikeUDM-W19
    • Familja e produkteveRental & Staging
    • Grupi i produkteveLarge venue projectors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-10-08
    • Numri i botimit1
    • Gjatësia (mm)540
    • Gjerësia (mm)725
    • Thellësia (mm)339
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorPlastik
    • Projektuar nëBelgjikë
    • Prodhuar nëBelgjikë
    • Weight Net (kg)48
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Visual - Projektorë
    • IFC classificationMobilje
    • Kodi ETIMEC000690
    • Emri ETIMVideo projector
    • Emrin UNSPSCMultimedia projectors
    • UNSPSC code45111609
    • Uniclass 2015 CodePr_40_30_25_04
    • Uniclass 2015 PërshkrimAudio visual furniture
    • CSI MasterFormat 2014 Code11 52 16
    • CSI MasterFormat 2014 TitleProjectors
    • OmniClass Number23-37 21 15
    • OmniClass TitleData Multi Media Projectors
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings