UDX-U40
UDX-U40
UDX-U40
    Barco

    UDX-U40

    The UDX range delivers stunning experiences and savings on installation and shipping time, reducing costs significantly. The most compact, high-brightness laser projectors with integrated cooling on the market, the UDX projectors bring reliable and razor-sharp images to every type of event and venue.

    The UDX-U40 features UXGA resolution and 37,500 lumens light output to ensure flawless shows with accurate colors at all times. The Constant Light Output (CLO) functionality also guarantees peace of mind by providing constant brightness and color over time. The UDX platform offers the widest color spectrum in the industry. Without compromising on brightness, the UDX color quality matches the renowned Xenon quality and outperforms the Rec. 709 color space.

    Specifikim
    • 37,500 center lumen*/ 36,500 ansi lumens / 40,000 ISO lumens 

    Specifikime teknike
    • Referencë unikeUDX-U40
    • Familja e produkteveRental & Staging
    • Grupi i produkteveLarge venue projectors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-08-05
    • Numri i botimit1
    • Gjatësia (mm)350
    • Gjerësia (mm)660
    • Thellësia (mm)830
    Të ngjashme
    • Materiali kryesorMetal
    • Projektuar nëBelgjikë
    • Prodhuar nëBelgjikë
    • Weight Net (kg)92
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Visual - Projektorë
    • IFC classificationMobilje
    • Kodi ETIMEC000690
    • Emri ETIMVideo projector
    • Emrin UNSPSCMultimedia projectors
    • UNSPSC code45111609
    • Uniclass 2015 CodePr_40_30_25_04
    • Uniclass 2015 PërshkrimAudio visual furniture
    • CSI MasterFormat 2014 Code11 52 16
    • CSI MasterFormat 2014 TitleProjectors
    • OmniClass Number23-37 21 15
    • OmniClass TitleData Multi Media Projectors
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings