Meet the next generation self-contained Bard Wall-Mount energy efficient cooling and heating solution. 11EER Energy efficient, smart engineering, trusted protection, and rugged reliability features. The Bard design offer maximum indoor comfort at a minimal cost without using valuable indoor floor space or outside ground space.
Balance Climate standard on all models for maximum indoor comfort. Hydrophilic evaporator coils increase the speed of condensate drainage and helps prevent growth of mold and bacteria. Natural fiber insulation for a cleaner and healthier environment. ECM Brushless DC Blower Motor for extreme efficiency and quieter blower options. Models have been designed to fit the same supply/return foot print as units from the past 50+ years, thus no need to cut new supply/return air openings when replacing existing units.
Optional features allows each user customize unit selections to meet specification installation requirements. Electric heat options range from no electric heat up to 20kw on some models. Ventilation options are internal to the unit and allow end users to meet Indoor Air Quality (IAQ) on a room-by-room basis while meeting ASHREA 62.1 ventilation standards with low leakage design. Active hot gas dehumidification models are available to ensure humidity limiting in the most energy efficient method possible while maintaining occupant comfort.
Each Bard Wall-Mount unit is the ideal product for versatile applications such as: new construction, modular offices, school modernization, telecommunication structures, portable structures, commercial applications, and any installation requiring minimal installation cost without valuable indoor floor space or outside ground space.
All Bard products comply with ASHREA/IESNA 90.1-2016; SPVU ANSI/ARI 390-2003; ETL ANSI/UL STD 60335-1 & ANSI/UL STD 60335-2-40/CSA STD C22.2 No. 60335-1 & CSA STD C22.2 No. 60335-2-40 Fourth Edition; and are manufactured under ISO 9001:2015 standards.
Balanced Climate
Bard Wall-Mount
Active Hot Gas Dehumidification
Energy Recovery Ventilator
SPVU
62.1
390-2003
ETL
Rajoni i disponueshëm
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Andorrë | Afganistan | Anguilë | Afrika e Jugut | Argjentinë | Australi |
Austri | Arabia Saudite | Antigua dhe Barbuda | Algjeri | Bolivi | Fixhi |
Belgjikë | Armeni | Arubë | Angolë | Brazil | Guam |
Bjellorusi | Azerbaixhan | Bahamas | Benin | Ekuador | Ishujt Cook |
Bosnjë dhe Hercegovinë | Bahrejn | Barbados | Botsvanë | Guajanë | Ishujt Marshall |
Bulgari | Bangladesh | Belizë | Burkina-Faso | Guiana franceze | Ishujt Minor Periferik të Shteteve të Bashkuara |
Danimarkë | Brunei | Bermude | Burundi | Ishujt Falkland (Islas Malvinas) | Ishujt Pitcairn |
Estoni | Butan | Dominikë | Çad | Kili | Ishujt Solomon |
Finlandë | Emiratet e Bashkuara Arabe | Granadë | Côte d’Ivoire | Kolumbi | Ishujt Veriore të Marianës |
Francë | Filipinet | Grenlandë | Egjipt | Paraguaj | Ishulli Norfolk |
Gërnzi | Gjeorgji | Guadelupë | Eritre | Peru | Kaledonia e Re |
Gjermani | Hong-Kong | Guatemalë | Esvatini | Surinami | Kiribati |
Gjibraltar | Indi | Haiti | Etiopi | Uruguai | Nauru |
Greqi | Indonezi | Honduras | Gabon | Venezuelë | Niue |
Holandë | Irak | Ishujt e Virgjër Britanikë | Gambia | Palau | |
Hungari | Ishujt Cocos (Keeling) | Ishujt e Virgjër të SHBA | Gana | Papua Guinea e Re | |
Irlandë | Izrael | Ishujt Kajman | Guine | Polinezia franceze | |
Ishujt Alandë | Japoni | Kanadë | Guine-Bisau | Samoa | |
Ishujt Faroe | Jemen | Karaibe Holandë | Guinea Ekuatoriale | Samoa amerikane | |
Ishulli i Njeriut | Jordani | Kolektiviteti i Shën Martinit | Kamerun | Shtetet Federale të Mikronezisë | |
Islandë | Kamboxhi | Kosta Rika | Kenia | Timor-Leste | |
Itali | Katar | Kubë | Kepi i Gjelbër | Tokelau | |
Kroacia | Kazahstan | Kuraçao | Komora | Tonga | |
Letoni | Kinë | Martinikë | Lesoto | Tuvalu | |
Lihtenshtajn | Kirgistan | Meksikë | Liberi | Vanuatu | |
Lituani | Korea e jugut | Montserat | Libi | Wallis dhe Futuna | |
Luksemburg | Korea e Veriut | Nikaragua | Madagaskar | Zelanda e Re | |
Mali i Zi | Krishtlindje Island | Panama | Majotë | ||
Maltë | Kuveit | Porto Riko | Malavi | ||
Maqedonia e Veriut | Laos | Republika Domenikane | Mali | ||
Mbretëria e Bashkuar | Liban | Salvador | Marok | ||
Moldovë | Makao | Sen-Bartelemi | Mauritius | ||
Monako | Malazi | Shën Kitts dhe Nevis | Mavritani | ||
Norvegji | Maldive | Shën Lucia | Mozambik | ||
Poloni | Mianmar (Burmë) | Shën Pierre dhe Miquelon | Namibi | ||
Portugali | Mongoli | Shën Vincent dhe Grenadinet | Niger | ||
Qipro | Neoal | Shtetet e Bashkuara | Republika Demokratike e Kongos | ||
Qyteti i Vatikanit | Oman | Sint-Marten | Republika e Afrikës Qendrore | ||
Republika Çeke | Pakistan | Trinidad dhe Tobago | Republika e Kongos | ||
Rumani | Palestinë | Turks dhe Caicos Islands | Reunion | ||
Rusi | Singapor | Xhamaika | Ruandë | ||
San-Marino | Siria | Sahara Perëndimore | |||
Serbi | Sri-Lankë | São Tomé dhe Príncipe | |||
Shqipëri | Tajlandë | Sejshelle | |||
Sllovaki | Tajvan | Senegal | |||
Sllovenia | Taxhikistan | Shën Helena | |||
Spanjë | Territori Britanik i Oqeanit Indian | Sierra-Leone | |||
Suedi | Turkmenistan | Somali | |||
Svalbard dhe Jan Mayen | Turqi | Sudan | |||
Ukrainë | Uzbekistan | Sudanin Jugor | |||
Xhersej | Vietnam | Tanzani | |||
Zvicër | Togo | ||||
Tunizi | |||||
Ugandë | |||||
Xhibuti | |||||
Zambi | |||||
Zimbabve |