Wake Recessed LED Luminaires
Wake Recessed LED Luminaires
Wake Recessed LED Luminaires
Wake Recessed LED Luminaires
Wake Recessed LED Luminaires
Wake Recessed LED Luminaires
Wake Recessed LED Luminaires

    Wake Recessed LED Luminaires

    The Wake series of linear slot-style LED luminaires is a versatile solution for general lighting in commercial spaces. Base models in 2”, 3”, and 4” widths recess into hard walls and t-grid ceiling systems.

    Specifikim
    • Light Source: LED

      Lens (BSS420, BSS430, BSS440): Frosted acrylic lens options include a flush fit or a 1” drop style with lensed ends.

      Parabolic louver option available for BSS420.

      Lengths (BSS420, BSS430, BSS440): Available in nominal lengths of 22”–88” single fixtures and continuous runs, depending on mounting option and run configuration.

      Wall Grazer (BWG400): An optically designed extruded aluminum reflector with proprietary anodized finish and laser cut shielding components work to produce a very narrow asymmetric distribution.

      Shapes and Lengths (BWG400): Fixtures available in straight lengths of nominal 2'–8', 90° or 135° inside and outside corners and field-trimmable filler units.

      Materials: Fixture housing and trim elements made of extruded aluminum and 16 ga. sheet aluminum and steel parts.

      Mounting: Model options available for typical 9/16” and 15/16” grid ceilings or hard walls/ceilings with flange and trimless mounting.

      Wiring: Basic continuous run fixtures provided with 18 ga. wiring harness for 6 Amp maximum load. Consult factory for runs requiring multiple circuits, sensor integration, etc.

      Driver: Standard integral 120-227V driver offered with 0-10V dimming or non-dimming. Other dimming driver options available.

      Emergency Driver: Integral 120-227V emergency battery backup are available for certain lengths, and are supplied with a remote test switch/indicator plate assembly.

      Color Temperature: LEDs available in 2700K, 3000K, 3500K, and 4000K, within a 3 step MacAdam ellipse, all with 90+ CRI typical.

      Life: 50,000 hours L70

      Chicago plenum rated option available

      Nominal weight ranges from 2.1–3.4 lbs. per foot, depending on fixture.

      Limited five year warranty

      UL and C-UL listed for dry and damp locations

      IBEW manufactured and assembled

      Made in U.S.A.

    Specifikime teknike
    • Referencë unikewake-recessed-led-luminaires
    • Familja e produkteveLED Lighting
    • Grupi i produkteveWake
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-06-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorExtruded Aluminum
    • Materiali dytësorAkrilon
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika