Futura 737 - Facing brick-slips
Futura 737 - Facing brick-slips
Futura 737 - Facing brick-slips

    Futura 737 - Facing brick-slips

    Piece shape: Brick-slip - Corner

    Size: brick-slip 52 x 240 x 14 mm - brick-slip corner piece 52 x 240 x 115 mm

    A work of art in just 14 mm

    Futura is a new generation facing brick-slip obteined with the most advanced manufacturing technology from rare selected clays: it is thin, very resistant, frost-free and light, suitable for all kinds of indoor or outdoor use.

    The Futura brick-slips are so light that they are particularly suitable to be used on exterior insulation systems.

    The corner shape is available for the whole range.

    Specifikime teknike
    • Referencë unikefutura-737-facing-brick-slips
    • Familja e produkteveFacing Brick-slips
    • Grupi i produkteveFutura
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-01-05
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBrick
    • Projektuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja