900 Series Semi-Recessed Enclosure
900 Series Semi-Recessed Enclosure
900 Series Semi-Recessed Enclosure
900 Series Semi-Recessed Enclosure
900 Series Semi-Recessed Enclosure
900 Series Semi-Recessed Enclosure

    900 Series Semi-Recessed Enclosure

    The housing consists of 24-gauge galvanized steel which forms a lightweight open-back semi-recessed design that mounts directly to studs. The product includes knockout features and a set-screw lid with "Communications" or "TV" or blank embossing.

    Features

    • 7" enclosure
    • Open back for easy wiring access
    • Fastens directly to studs
    • Constructed of 24 gauge galvanized steel
    • Lid secured using set screw
    • Lids embossed, blank, or decals may be applied
    • Lightweight - 8.96 oz. (0.58 lbs)
    • Knockouts: 3/8", 3/4", or 1" conduit

    900 Series Models Include

    • Enclosure and lid - 50 units per carton
    • Choice of galvanized lid + set screw:
      • "Communications" embossed
      • "TV" embossed
      • Blank lid
      • "Ground" decals available
    • Enclosures and Lids may be purchased separately
    Specifikim
    • BN Model #900SK - Communications embossed
      900SK-TV - TV embossed
      900X - blank lid
      900G - blank lid with Ground decals included
      Lid part #900B - Communications embossed, lid only
      900B-TV - TV embossed, lid only
      900B-X - No markings, blank lid only
      Weight (Enclosure + Lid)9.3 oz.(0.58 lbs.)
      Knockouts3/8", 3/4", or 1" conduit
      Enclosure Size3.75" (W) x 7" (H) x 2" (D)
      Carton Qty/Weight50 / 29 lbs.
    Specifikime teknike
    • Referencë unike900-series-semi-recessed-enclosure
    • Familja e produkteveLow-Voltage Structured Media Enclosure
    • Grupi i produkteveSemi-Recessed Enclosure
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-05-01
    • Numri i botimit1
    • Gjatësia (inçet)7
    • Gjerësia (inçet)3.75
    • Thellësisë (inçet)2
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëTajvan
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • IFC classificationShpërndarja elektrike
    • Kodi ETIMEC000261
    • Emri ETIMEnclosure/switchgear cabinet (empty)
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 PërshkrimEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Rajoni i disponueshëm

    North America
    Kanadë
    Meksikë
    Shtetet e Bashkuara