AC10 - Ambient - Architectural Contour 10 Air Curtain
AC10 - Ambient - Architectural Contour 10 Air Curtain

    AC10 - Ambient - Architectural Contour 10 Air Curtain

    For mounting heights to 10′ (environmental separation) and 8′ (insect control).

    Available in single lengths from 3′ to 12′. Berner’s Architectural Contour Air Curtains are the perfect solution when aesthetics matter. They are designed for those who are looking for a seamless integration of beauty, function, and performance.

    Built on Berner’s strong engineering foundation, these air curtains save energy and protect the interior when the door is open.

    • Quiet, technologically advanced, and beautifully designed
    • Simple to install, operate, and maintain
    • Made in the U.S.A.
    • AMCA certification pending for ambient, electric, and hot water heated models

    Includes EC Motors and Berner’s advanced control technology:

    • IntelliswitchTM digital controller
    • (Optional - Berner AIRTM wireless controller & app)

    Specifikim
      • 12-1/2" high x 25-1/2" deep
      • 1/2 hp AC motor(s) (Optional: EC Motor)
      • Intelliswitch™ digital controller – ten speeds
      • Cabinet: Clear satin anodized aluminum
      • Bottom panel: Clear satin anodized aluminum (Optional: White Aluminum, Custom Color, or Stainless)
      • Wall or top mounting
      • High efficiency, low noise, articulating Pro-V Nozzle
      • Filter (washable)
      • Optional: Rear cover for top mounting to conceal fastener
    Specifikime teknike
    • Referencë unikeberner-ac10
    • Familja e produkteveAir Curtains
    • Grupi i produkteveArchitectural Air Curtains
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-16
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorGalvanized steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ajros
    • IFC classificationTerminali i ajrit
    • Kodi ETIMEC010067
    • Emri ETIMAir curtain without heat exchanger
    • Uniclass 2015 CodePr_70_60_36_02
    • Uniclass 2015 PërshkrimAir curtains
    • CSI MasterFormat 2014 Code23 34 33
    • CSI MasterFormat 2014 TitleAir Curtains
    • OmniClass Number23-33 31 11
    • OmniClass TitleAir Curtains

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika