Access Door - Concealed Touch Latch with Mud In Flange (BA-TLDF)
Access Door - Concealed Touch Latch with Mud In Flange (BA-TLDF)
Access Door - Concealed Touch Latch with Mud In Flange (BA-TLDF)
Access Door - Concealed Touch Latch with Mud In Flange (BA-TLDF)
Access Door - Concealed Touch Latch with Mud In Flange (BA-TLDF)
Access Door - Concealed Touch Latch with Mud In Flange (BA-TLDF)

    Access Door - Concealed Touch Latch with Mud In Flange (BA-TLDF)

    BA-TLDF Concealed Touch Latch Aesthetic Door - Mud in Flange

    For contractors and designers who strive for a clean and modern look throughout your non-rated drywall surfaces, meet the BA-TLDF Concealed Touch Latch Aesthetic Door - Mud in Flange! With you in mind, Best Access Doors has engineered this flush access panel for efficiency and an elegant finish.

    The BA-TLDF combines the best of all worlds. A spring and pin enable this detachable panel door for unimpeded access to internal components throughout your commercial and industrial projects. With a push-to-open mechanism and concealed push latch, BA-TLDF's innovative design frees you from needing keys or tools for access.

    BA-TLDF features a convenient beaded flange intended for perfect placement around the perimeter of its prepared fitting within any of your non-rated gypsum drywall surfaces. The dual-purpose flange will simplify your mudding process for hassle-free applications while enhancing the aesthetic value of your project.

    Our BA-TLDF is an excellent option for applications in which a beautiful, concealed finish and seamless access are the objectives!

    Take a Closer Look at BAC-TLDF!

    • Concealed & Elegant Finish: Once installed, the BA-TLDF will be flush mounted to your drywall surface of choice. With a beaded drywall flange designed to be mudded over, you will marvel at the finished product!
    • Space Saving Design: With a removable panel door, BA-TLDF is perfectly suited for applications where hinged alternatives are not possible.
    • Hassle-Free Openings: Standard models feature a push-to-open mechanism, eliminating the need for tools or keys. If more access is required, simply push and remove the panel door!
    • Durable & Economical: The BA-TLDF's cold-rolled steel construction is uncompromising, highly durable, and resistant to corrosion and rust.
    • LEED V4 Certified: This access door will contribute to your project's ability to achieve LEED v4 certification while contributing to more significant tax benefits.

    The stylish BA-TLDF offers you tremendous value for money. As a non-rated multi-surface drywall access door, you will enjoy a variety of applications with the benefit of an enhanced and tasteful finished product. This access door will blend in with your drywall with a high-quality white powder coat primer, readily accepting paint or wallpaper for the perfect camouflage with your décor.

    The unit boasts a removable access panel constructed of 16-gauge steel that will remain securely fastened with hidden concealing spring hinges. However, if greater, hands-free access is required, the panel is completely removable, making it the perfect maintenance access door for confined spaces.

    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors


    Specifikim
    • BA-TLDF Specifications:

      • Material: 16-gauge cold rolled steel
      • Hinge: Concealed spring and pin type hinge. Hinge location: Hinges must be located on the second dimension (height).
      • Locking mechanism: Concealed push latches
      • Flange: 1⅛" concealed flange
      • Frame: 2½" in depth, made of cold rolled steel
      • Rough opening: Door sizes + ¼ " or + 6mmbim
      • Finish: High quality white powder coat primer
      • Packaging: Individually wrapped, 1 door per box

      LEED V4 Compliant: This access door can contribute directly to a project's ability to achieve LEED certification!

      USA

      • LEED-NC New Construction & Major Renovations
      • LEED for Schools
      • LEED-CI Commercial Interiors

      CANADA

      • LEED Canada-NC New Construction & Major Renovations
      • LEED Canada-CI Commercial Interiors
    Specifikime teknike
    • Referencë unikeconcealed-touch-latch-aesthetic-access-door-mud-in-flange
    • Familja e produkteveUniversal Access Panel
    • Grupi i produkteveGeneral Purpose Access Panel
    • LlojiMaterial për ndërtim
    • Data e botimit2020-01-16
    • Numri i botimit1
    • Thellësia (mm)1.5
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Materiali dytësorÇelik
    • Projektuar nëKanadë
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Qasja e dyerve & paneleve
    • IFC classificationObjekt
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 PërshkrimAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors