Fire-Rated Access Panel - Insulated with Drywall Flange (BA-FRI-DF)
Fire-Rated Access Panel - Insulated with Drywall Flange (BA-FRI-DF)
Fire-Rated Access Panel - Insulated with Drywall Flange (BA-FRI-DF)
Fire-Rated Access Panel - Insulated with Drywall Flange (BA-FRI-DF)
Fire-Rated Access Panel - Insulated with Drywall Flange (BA-FRI-DF)
Fire-Rated Access Panel - Insulated with Drywall Flange (BA-FRI-DF)
Fire-Rated Access Panel - Insulated with Drywall Flange (BA-FRI-DF)
Fire-Rated Access Panel - Insulated with Drywall Flange (BA-FRI-DF)
Fire-Rated Access Panel - Insulated with Drywall Flange (BA-FRI-DF)

    Fire-Rated Access Panel - Insulated with Drywall Flange (BA-FRI-DF)

    BA-FRI-DF Fire Rated Access Panel Insulated with Mud In Flange

    Achieving a flawless drywall finish is now easier than ever with the BA-FRI-DF Fire-Rated Access Panel Insulated - Mud in Flange. This innovative panel, specifically designed for fire-rated walls, optimizes the drywall hanging process for both commercial and residential projects, such as:

    • Concealing access points in fire-rated walls and ceilings for electrical, plumbing, mechanical, and HVAC systems.
    • Providing discreet access panels in maintenance areas, utility closets, and other fire-rated spaces.
    • Creating fire-rated inspection hatches in elevator shafts, electrical rooms, and other restricted areas.

    Crafted from 16-gauge steel by Best Access Doors, the BA-FRI-DF boasts a 2-hour fire rating, exceeding stringent safety requirements. Exposed, perforated flanges simplify the taping and mudding process, ensuring a seamless finish where only the access panel door remains visible.

    Why Choose BA-FRI-DF?

    • Simplified Mudding and Finishing: The perforated flanges readily accept drywall mud and tape for effortless application, precise placement, and a professional finish.
    • Superior Fire Protection: BA-FRI-DF is UL-certified for fire resistance, achieving a 2-hour rating on vertical wall assemblies.
    • Self-Latching Convenience: Featuring a spring mechanism, the FRI-DF ensures hands-free operation, complying with NFPA 80 standards.
    • Enhanced Installation Control: The BA-FRI-DF offers greater control over exposed joints for integration during drywall installation. Additionally, the flanges provide a guiding template for installation within existing structures.
    • Concealed Aesthetics: The perforated flanges contribute to a virtually invisible finish, with only the access panel door visible upon completion.
    • Improved Thermal Performance: Integrated mineral wool insulation enhances your application's fire rating and overall thermal properties.
    • LEED v4 Contribution: The FRI-DF can contribute towards achieving LEED certification, potentially leading to tax credits and other benefits.
    • Customizable Finish: Standard models arrive with a high-quality white powder coat primer. However, the panel door can be textured, wallpapered, or painted to match your desired décor seamlessly.


    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    Specifikim
    • BA-FRI-DF Specifications:

      • Material: 16-gauge cold rolled steel door and 20-gauge galvanneal steel frame
      • Hinge: Continuous piano hinge
      • Locking Mechanism: Self-latching tool-key operated slam and ring-operated slam latch; both included
      • Flange: 22-gauge 1-½" exposed, perforated flanges of cold rolled steel
      • Frame: 2-½" in depth made of cold rolled steel
      • Rough Opening: Door sizes + ¼" + 6 mm
      • Finish: High-quality white powder coat primer
        Note: Masonry anchors included
      • Packaging: Individually wrapped, 1 door per box


      LEED V4 Compliant: This access door can contribute directly to a project's ability to achieve LEED certification!

      USA

      • LEED-NC New Construction & Major Renovations
      • LEED for Schools
      • LEED-CI Commercial Interiors

      CANADA

      • LEED Canada-NC New Construction & Major Renovations
      • LEED Canada-CI Commercial Interiors

      Fire rated access doors, for vertical use, are subject to the following:

       Certification: UL 10B (2009), NFPA 252 (2012), CAN/ULC S104 (R1985), CAN/ULC S104 (2010).

       Rating Achieved: 3 hours, neutral/negative pressure

       Maximum size: 48" x 48" (1219mm x 1219mm), maximum area of 2304 in², tolerance on height and width limitation is more or less 3" (76mm) as long as the area does not exceed 2304 in².

       Temperature rise: 250°F (121°C) after 30 minutes and 450°F (232°C) after 60 minutes.

      Fire rated access doors, for horizontal use, are subject to the following:
       Horizontal ceiling assemblies

       Certification:L ASTM E119 (2012), CAN/ULC S101 (2007)

       Rating Achieved: 3 hours in non-combustible construction and 1 hour in combustible construction

       Maximum size: 24"X36" (610 mm X 914 mm) (hinges and latches on the side of 36"), tolerance on dimension limitations are more or less 3" (76 mm) as long as the area does not exceed 864 in².

       Temperature rise: Within allowable per ASTM E119 and CAN/ULC S101

    Specifikime teknike
    • Referencë unikefire-rated-access-panel-insulated-with-mud-in-flange-access-door-drywall
    • Familja e produkteveFire Rated Access Panel
    • Grupi i produkteveFire Rated Insulated Access Panel for Ceiling
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-02-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Materiali dytësorMineral wool
    • Projektuar nëKanadë
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Qasja e dyerve & paneleve
    • IFC classificationObjekt
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 PërshkrimAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve