Access Panel - High Security (BA-HSS)
Access Panel - High Security (BA-HSS)
Access Panel - High Security (BA-HSS)

    Access Panel - High Security (BA-HSS)

    BA-HSS High-Security Access Panel

    Buildings such as laboratories, data centers, and secure facilities regularly require restricted access to critical components, including utilities and storage compartments within non-rated masonry or drywall structures.

    Controlled access to sensitive information, valuable utilities, inventory, or hazardous materials is vital to the well-being and safety of stakeholders, employees, and inhabitants.

    Security access doors such as BA-HSS High Security Access Panel by Best Access Doors offer a range of applications providing exceptional value for money. This hinged access door utilizes a mortise deadbolt lock, known as one of the most secure in the industry, with outstanding tamper resistance.

    Its construction of thicker gauge steel and mortise lock combine for an uncompromising security access door, making it an excellent choice wherever secure access is essential.

    Get to Know the BA-HSS:

    • Welded Butt Hinges: The BA-HSS High-Security Access Door utilizes welded heavy-duty butt hinges, which offer greater durability, strength, stress capacity, and tamper resistance.
    • Heavy Gauge Construction: Constructed of 10-gauge cold rolled steel, BA-HSS boasts an angled frame, providing excellent stress resistance while extremely tough and difficult to breach.
    • Heavy Duty: The BA-HSS is a high-security access door with a mortise deadbolt lock and steel butt hinges for superior restricted access.
    • Durable Construction: BA-HSS comprises cold-rolled steel, resistant to rust, corrosion, and wear due to frequent use.
    • Easily Installed: This security access door features an exposed flange for easy fittings within non-rated drywall and masonry applications.
    • LEED V4 Certified: This access door will contribute to your project's ability to achieve LEED V4 certification while contributing to more significant tax benefits.

    The BA-HSS High-Security Access Door provides peace of mind with a rigid structure of varying steel gauges. Its bulky panel door, constructed of 10-gauge cold rolled steel, is connected to a sturdy exposed flange by 13-gauge heavy-duty butt hinges.

    Each standard unit is outfitted with a high-quality mortise deadbolt lock embedded into the panel door, making it substantially more difficult to tamper with or alter. For alternative options, Best Access Doors offers;

    • Mortise preparation (cylinder optional)
    • Mortise preparation for detention lock

    Security access doors such as our BA-HSS offer you the advantage of strategic placement with features to mask and disguise it for a perfect blend easily. With its high-quality white powder primer, you can easily paint, texture, or wallpaper the BAC-HSS when necessary.


    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    Specifikim
    • BA-HSS Specifications: 

      • Material: 10-gauge cold rolled steel door and hot-rolled stamped steel frame with a 2" x 2" x 1/16" angle 
      • Hinge: 3" x 3" heavy-duty butt hinge, 13-gauge cold rolled steel 
      • Flange: 2" exposed flange, made of hot-rolled stamped steel 
      • Locking Mechanism: Self-latching tool-key operated slam and ring-operated slam latch; both included  
      • Flange: 22-gauge galvanized steel 2-¾" drywall bead flange  
      • Rough Opening: Door sizes + ¼ " or + 6mm  
      • Finish: High-quality white powder coat primer  
      • Packaging: Individually wrapped, one door per box 
      • Frame: 3" in depth made of cold rolled steel  
      • Rough Opening: Door sizes + ¼" + 6 mm  
      • Finish: High-quality white powder coat primer
      • Packaging: Individually wrapped, 1 door per box


      LEED V4 Compliant: This access door can contribute directly to a project's ability to achieve LEED certification!

      USA

      • LEED-NC New Construction & Major Renovations
      • LEED-CI Commercial Interiors

      CANADA

      • LEED Canada-NC New Construction & Major Renovations
      • LEED Canada-CI Commercial Interiors
    Specifikime teknike
    • Referencë unikehigh-security-access-panel-access-door-drywall
    • Familja e produkteveUniversal Access Panel
    • Grupi i produkteveSecurity Access Panel
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-02-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Materiali dytësorÇelik
    • Projektuar nëKanadë
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Qasja e dyerve & paneleve
    • IFC classificationObjekt
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 PërshkrimAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve