BA-LO1D-DF Large Opening Access Panel with Mud in Flange
Although we carry a range of access doors in smaller sizes, contractors and architects alike are pleased to discover that we have more than standard sizes! BA-LO1D-DF Large Opening Access Panel with Mud in Flange, designed by Best Access Doors, is a reliable unit that gives you expanded access to oversized openings in non-rated walls or ceilings.
As a heavy-duty access door, BA-LO1D-DF is built tough, offering a range of applications within masonry or drywall surfaces. From crawlspace portals to entry points for extra storage compartments and everything in between, the BA-LO1D-DF allows for comfortable and convenient access. Your maintenance personnel will thank you with more thorough inspections!
Experience From the Joys of More Clearance Space
With a solid 16-gauge cold rolled steel construction, BA-LO1D-DF's continuous piano hinge is perfect for high-traffic inspection areas subject to frequent use. It's built for regular wear and tear and resists rust and corrosion.
BA-LO1D-DF comes with two screwdriver-operated locks to ensure that the door remains securely fastened, with the capability for quick, hassle-free access when needed. For alternative options, Best Access Doors offers;
Each BAC-LO1D-DF comes out of the box, ready for immediate installation with a high-quality white powder coat primer that will blend with existing drywall structures. However, you can customize this panel to suit your needs using paint or wallpaper for a perfect finish!
Best Access Doors
1-888-575-2417
BestAccessDoors.com
Sales@BestAccessDoors.com
We are looking forward to supplying your building project!
For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors
Rajoni i disponueshëm
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Andorrë | Afganistan | Anguilë | Afrika e Jugut | Argjentinë | Australi |
Austri | Arabia Saudite | Antigua dhe Barbuda | Algjeri | Bolivi | Fixhi |
Belgjikë | Armeni | Arubë | Angolë | Brazil | Guam |
Bjellorusi | Azerbaixhan | Bahamas | Benin | Ekuador | Ishujt Cook |
Bosnjë dhe Hercegovinë | Bahrejn | Barbados | Botsvanë | Guajanë | Ishujt Marshall |
Bulgari | Bangladesh | Belizë | Burkina-Faso | Guiana franceze | Ishujt Minor Periferik të Shteteve të Bashkuara |
Danimarkë | Brunei | Bermude | Burundi | Ishujt Falkland (Islas Malvinas) | Ishujt Pitcairn |
Estoni | Butan | Dominikë | Çad | Kili | Ishujt Solomon |
Finlandë | Emiratet e Bashkuara Arabe | Granadë | Côte d’Ivoire | Kolumbi | Ishujt Veriore të Marianës |
Francë | Filipinet | Grenlandë | Egjipt | Paraguaj | Ishulli Norfolk |
Gërnzi | Gjeorgji | Guadelupë | Eritre | Peru | Kaledonia e Re |
Gjermani | Hong-Kong | Guatemalë | Esvatini | Surinami | Kiribati |
Gjibraltar | Indi | Haiti | Etiopi | Uruguai | Nauru |
Greqi | Indonezi | Honduras | Gabon | Venezuelë | Niue |
Holandë | Irak | Ishujt e Virgjër Britanikë | Gambia | Palau | |
Hungari | Iran | Ishujt e Virgjër të SHBA | Gana | Papua Guinea e Re | |
Irlandë | Ishujt Cocos (Keeling) | Ishujt Kajman | Guine | Polinezia franceze | |
Ishujt Alandë | Izrael | Kanadë | Guine-Bisau | Samoa | |
Ishujt Faroe | Japoni | Karaibe Holandë | Guinea Ekuatoriale | Samoa amerikane | |
Ishulli i Njeriut | Jemen | Kolektiviteti i Shën Martinit | Kamerun | Shtetet Federale të Mikronezisë | |
Islandë | Jordani | Kosta Rika | Kenia | Timor-Leste | |
Itali | Kamboxhi | Kubë | Kepi i Gjelbër | Tokelau | |
Kroacia | Katar | Kuraçao | Komora | Tonga | |
Letoni | Kazahstan | Martinikë | Lesoto | Tuvalu | |
Lihtenshtajn | Kinë | Meksikë | Liberi | Vanuatu | |
Lituani | Kirgistan | Montserat | Libi | Wallis dhe Futuna | |
Luksemburg | Korea e jugut | Nikaragua | Madagaskar | Zelanda e Re | |
Mali i Zi | Korea e Veriut | Panama | Majotë | ||
Maltë | Krishtlindje Island | Porto Riko | Malavi | ||
Maqedonia e Veriut | Kuveit | Republika Domenikane | Mali | ||
Mbretëria e Bashkuar | Laos | Salvador | Marok | ||
Moldovë | Liban | Sen-Bartelemi | Mauritius | ||
Monako | Makao | Shën Kitts dhe Nevis | Mavritani | ||
Norvegji | Malazi | Shën Lucia | Mozambik | ||
Poloni | Maldive | Shën Pierre dhe Miquelon | Namibi | ||
Portugali | Mianmar (Burmë) | Shën Vincent dhe Grenadinet | Niger | ||
Qipro | Mongoli | Shtetet e Bashkuara | Nigeri | ||
Qyteti i Vatikanit | Neoal | Sint-Marten | Republika Demokratike e Kongos | ||
Republika Çeke | Oman | Trinidad dhe Tobago | Republika e Afrikës Qendrore | ||
Rumani | Pakistan | Turks dhe Caicos Islands | Republika e Kongos | ||
Rusi | Palestinë | Xhamaika | Reunion | ||
San-Marino | Singapor | Ruandë | |||
Serbi | Siria | Sahara Perëndimore | |||
Shqipëri | Sri-Lankë | São Tomé dhe Príncipe | |||
Sllovaki | Tajlandë | Sejshelle | |||
Sllovenia | Tajvan | Senegal | |||
Spanjë | Taxhikistan | Shën Helena | |||
Suedi | Territori Britanik i Oqeanit Indian | Sierra-Leone | |||
Svalbard dhe Jan Mayen | Turkmenistan | Somali | |||
Ukrainë | Turqi | Sudan | |||
Xhersej | Uzbekistan | Sudanin Jugor | |||
Zvicër | Vietnam | Tanzani | |||
Togo | |||||
Tunizi | |||||
Ugandë | |||||
Xhibuti | |||||
Zambi | |||||
Zimbabve |