Dynasound® DS1339 & Dynasound® DS1339W-TAA Sound Masking, Paging, and Music Speaker for 70.7 Volt Systems
Biamp

Dynasound® DS1339 & Dynasound® DS1339W-TAA Sound Masking, Paging, and Music Speaker for 70.7 Volt Systems

The DS1339 contains a 5.25-inch diameter speaker mounted on axis. The compact enclosure includes a convoluted, flame retardant, acoustical insert to eliminate standing waves and metallic resonance. Dynasound’s DS1339 sound masking speaker is designed for quick and easy installation into open structure architecture and above suspended ceilings. When suspended, the loudspeaker assembly offers a clean appearance with no exposed controls or wiring from below. The DS1339 provides uniform dispersion and is well suited for sound masking, paging, and music signals.

Specifikim
  • Keywords: ds1339, cambridge sound, sound masking, loudspeaker, masking loudspeaker, masking speaker, dynasound, sound masking speaker, open architecture, open space, suspended ceiling, open ceiling, paging, music,

Specifikime teknike
  • Referencë unikeds1339_masking-loudspeaker
  • Familja e produkteveCambridge
  • Grupi i produkteveMasking Loudspeakers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-02-07
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Audio
  • IFC classificationObjekt
  • Kodi ETIMEC000682
  • Emri ETIMLoudspeaker set
  • Emrin UNSPSCAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 PërshkrimLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers