IV6-118SWR Single 18-Inch Weather-Resistant Subwoofer
Biamp

IV6-118SWR Single 18-Inch Weather-Resistant Subwoofer

I SERIES Modular Vertical Array 600 is a scalable, adaptive sound reinforcement system featuring multiple vertically arrayable elements designed to be used in combination or separately, and with or without splay between cabinets, providing an extensive range of vertical coverage angle and throw distance configurations. The IV6-118SWR is a high power 1 x 18' compact, direct-radiating subwoofer designed to complement the full range IV6-1122WR elements with deep, impactful low frequency support. The subwoofer can be ground-stacked or suspended separately from the main flown array. 

AMPLIFIED LOUDSPEAKER CONTROLLERS 
Community ALC1604D is recommended for this product. Higher power ALC models may be used safely as well. 

Specifikim
  • Keywords: iv6 modular vertical array, iv6-118s, iv6 118s, iv6118s, iv6, 118s, iv6-118swr, iv6 118swr, iv6118swr, iv6, 118swr, wr, iv6 118s wr, vertical array, array, array speaker, vertical array speaker, array loudspeaker, array loud speaker, vertical array loudspeaker, vertical array loud speaker, loudspeaker, loud speaker

Specifikime teknike
  • Referencë unikeiv6-118swr_community-line-array
  • Familja e produkteveCommunity
  • Grupi i produkteveCommunity Line Array
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-04-28
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Audio
  • IFC classificationObjekt
  • Kodi ETIMEC000682
  • Emri ETIMLoudspeaker set
  • Emrin UNSPSCAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 PërshkrimLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers