Desono™ P60DT Two-Way 6.5-Inch Pendant Mount Loudspeaker
Desono™ P60DT Two-Way 6.5-Inch Pendant Mount Loudspeaker
    Biamp

    Desono™ P60DT Two-Way 6.5-Inch Pendant Mount Loudspeaker

    The P60DT 6.5' two-way, pendant loudspeaker brings an exceptional dispersion to areas and rooms with high-ceilings or large open spaces, while offering a clear speech and musical purity. Available in black and white, P60DT is suitable for a wide range of background and foreground sound applications. The dual Gripple™ wire suspension system, euroblock in/out connector, loudspeaker cables and 70/100-volt power rotary with 16 ohm connectivity can be hidden after installation by the innovatively designed end-cap. The attractive aesthetics and ease-of-installation make this speaker a great choice.

    Specifikim
    • Keywords: p60dt, 60dt, loudspeaker, loud speaker, speaker, pendant, high-ceilings, open space, audio, sound, music, speech, voice, 70/100 volt, 70 volt, 100 volt, background,

    Specifikime teknike
    • Referencë unikep60dt_desono-pendant
    • Familja e produkteveDesono
    • Grupi i produkteveDesono Pendant
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-23
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Audio
    • IFC classificationObjekt
    • Kodi ETIMEC000682
    • Emri ETIMLoudspeaker set
    • Emrin UNSPSCAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 PërshkrimLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers