REVAMP4100 Quad Digital Amplifier, Convection Cooled
REVAMP4100 Quad Digital Amplifier, Convection Cooled
    Biamp

    REVAMP4100 Quad Digital Amplifier, Convection Cooled

    REVAMP4100 is a professional digital 4-channel amplifier with high power Class-D power amplifier modules inside. The unit has extended speaker and amp protection circuits inside for DC protect, over current protect, over temperature protect and protection against input overload.

    The REVAMP4100 amplifier has 4 individual amplifier channels but can be bridged into 2 stereo channels.

    Specifikim
    • Keywords: revamp4100, revamp 4100, 4100, rev amp, 4-channel, 4 channel, class-d, class d, quad digital amplifier, quad amp, convection, no fan, noiseless, 2 stereo channels,

    Specifikime teknike
    • Referencë unikerevamp4100_commercial-audio-power-amplifier
    • Familja e produkteveCommercial Audio
    • Grupi i produkteveCommercial Audio Power Amplifiers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-04-03
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Audio
    • IFC classificationElement elektrik
    • Emrin UNSPSCAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_60_75_08_02
    • Uniclass 2015 PërshkrimAudio amplifiers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 23 11
    • OmniClass TitleStereo Amplifiers