297M - THERMOMETER GAUGE

297M - THERMOMETER GAUGE

Low lead and dzr thermometer gauge with thermometer with ISO 228 female-male thread.



Specifikim
  • MATERIALS:
    Nut: brass CW617N
    Fitting: CW511L
    Orings: EPDM

    TECHINICAL SPECIFICATIONS:
    Max working temperature: 100°C
    Max working pressure: 10 bar
    Thermometer scale: 0-80°C

Specifikime teknike
  • Referencë unike297M
  • Familja e produkteveRadiator valves and heating products
  • Grupi i produkteveThermostatic mixing valves and zone valves connections
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-03-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Materiali dytësorTunxh
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Lloj lidhjeje
  • IFC classificationVendosja e tubit
  • Kodi ETIMEC003023
  • Emri ETIMFitting with 1 connection
  • Emrin UNSPSCPlumbing connectors
  • UNSPSC code40141720
  • Uniclass 2015 CodePr_65_52
  • Uniclass 2015 PërshkrimPipe, tube and fitting products
  • CSI MasterFormat 2014 Code40 79 00
  • CSI MasterFormat 2014 TitleMiscellaneous Instruments, Calibration Equipment, Instrument Valves, and Fittings
  • OmniClass Number23-19 25 13 21 17
  • OmniClass TitleFittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings