Electric Heated Industrial Air Curtain - IndAC2
Electric Heated Industrial Air Curtain - IndAC2
Electric Heated Industrial Air Curtain - IndAC2
Electric Heated Industrial Air Curtain - IndAC2
Electric Heated Industrial Air Curtain - IndAC2
Electric Heated Industrial Air Curtain - IndAC2
Electric Heated Industrial Air Curtain - IndAC2

    Electric Heated Industrial Air Curtain - IndAC2

    Optimal climate separation

    The Biddle IndAC2 air curtain is the perfect solution for climate separation in industrial buildings. The IndAC2 air curtain can be used for climate separation between indoor and outdoor environments and for indoor climate separation. This product can help to improve comfort levels, boost moral efficiency, whether it be in warehouse or high tech manufacturing plant.

    Easy logistics

    The IndAC2 keeps the entrance accessible with faster and safer logistics as a result.

    Energy savings

    Equipped with an automatic control option, the IndAC2 continuously chooses the correct settings. In combination with the stepless fans, this automatic control ensures that the air curtain always functions at the right speed, resulting in optimal separation efficiency and significant energy savings.

    Why choose IndAC2?

    • Optimal climate separation
    • Easy logistics: safer and faster
    • Comfortable working conditions
    • Energy savings: exact settings & maximum efficiency
    • Automatic controls
    Specifikim
    • Rectifier technology

      Based on Biddle’s patented Rectifier technology (patent number NL1031200), the Double Rectifier maximises downward penetration to optimise climate separation in large open doorways. Two stacked rectifiers push discharge air downwards in a laminar stream. The patented double rectifier delivers up to 80% climate separation efficiency.

      Housing

      The casing and the inlet grille are manufactured from zinc-plated sheet steel, strengthened to minimise deformations and vibrations, and have a full-polyester powder coating. The IndAC2 is supplied in two colour combinations: RAL 5011/RAL 9006 and fully RAL 9006.

      The standard casing colour is steel blue (RAL 5011) or white aluminium (RAL 9006), the colour of the suction and discharge element is white aluminium (similar to RAL 9006). There is a built-in patented rectifying discharge element with galvanised frame and aluminium discharge blades. The casing is modular and will vary dependent on the model constructed: IndAC2 ST-150, IndAC2 ST-200, IndAC2 ST-250, IndAC2 MX-150 and IndAC2 MX-225. Other colours are available on request.

      Heat exchanger:

      The heating battery LPHW is manufactured with 1/2” copper tubes and aluminium fins. The water

      connections are G1” female thread (except for IndAC2 H1p). The maximum operating pressure is 16 bar at 120°C. The water connections of the H1p-battery have flanges. The maximum operating pressure is 23,8 bar at 175°C. The electric heating battery is manufactured with aluminium fins. The battery is controlled electronically and fitted with overload protection. When the device is switched off, the fans will continue to rotate until the fins have cooled sufficiently.

      MOTORS AND FANS

      The Indac series use the most energy-efficient motors available without any compromise to performance. IndAC2 ST and MX units are equipped with four energy-saving, stepless EC fans. The units are also equipped with an EMC filter and reactor. The motors are manufactured according IP 54 and insulation class B and are equipped with overheating protection electronics, which interrupt the circuit of the respective motor/fan unit as soon as the maximum permissible motor temperature is exceeded.

      CONTROLS

      The IndAC2 units have a number of control options available. There is a b-control control (basic control), which consists of a 0-10V potentiometer, or the b-touch control (fully automatic control).

      The b-control is a 0-10V potentiometer that functions stepless and makes it easy to manually set the air curtain accurately to the desired fan speed.

      With one b-control multiple units can be controlled. The IndAC2 ST with b-control has the capacity to control a combination of units that cover a door width of 5 meters. The IndAC2 MX with b-control has the capacity to control a combination of units that cover a door width of 7.5 meters.

      The fully automatic IndAC2 comes with Biddle’s touchscreen control panel: the b-touch. The simple menu structure of the b-touch makes it very easy to choose the desired settings using the clear pre-set menu.

      BUILT-IN INTELLIGENCE

      The IndAC2 can be automatically set up using the intelligent software which is situated inside the air

      curtain. Usage and fault diagnostic data can be easily extracted via the b-touch data port. The data port also permits software updates, which means it is no longer necessary to open the unit for this. Extracting information from the air curtain can easily be achieved via the b-touch. Once set, the control panel is no longer necessary.

      MODBUS

      The automatically regulated IndAC2 can communicate using the Modbus protocol. When integrated into a building management system (BMS) the unit can be easily remote controlled. The Modbus and the b-touch control can also be used in parallel, allowing local control and remote control to take place at the same time. A single b-touch control can be used to control up to 10 x IndAC2 units for space heating or cooling applications.

    Specifikime teknike
    • Referencë unikeelectric-heated-industrial-air-curtain
    • Familja e produkteveAir Curtains
    • Grupi i produkteveAir Curtains
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-19
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Materiali dytësorGalvanized steel
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ajros
    • IFC classificationTifoz
    • Kodi ETIMEC010007
    • Emri ETIMElectric air curtain
    • Uniclass 2015 CodePr_70_60_36_02
    • Uniclass 2015 PërshkrimAir curtains
    • CSI MasterFormat 2014 Code23 34 33
    • CSI MasterFormat 2014 TitleAir Curtains
    • OmniClass Number23-33 31 11 11
    • OmniClass TitleHeated Air Curtains

    Rajoni i disponueshëm

    Europe
    Austri
    Bosnjë dhe Hercegovinë
    Bulgari
    Francë
    Gjermani
    Greqi
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Mali i Zi
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Poloni
    Portugali
    Republika Çeke
    Rumani
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Zvicër