Concrete trash box V150 class D400
Concrete trash box V150 class D400
Concrete trash box V150 class D400
    Bielbet

    Concrete trash box V150 class D400

    Concrete trash box (concrete C35/45 with an admixture of polypropylene fiber) reinforced with a ribbed bar ø8mm, edges with a 25mm steel angle, without internal drop, 0,5m ductile iron grating, outflow for the pipe Ø160, load class D400.

    Specifikim
    • Available dimensions

      External dimensions :

      • lenght 500mm / width 200mm / height 500mm - H10
      • lenght 500mm / width 200mm / height 500mm - H15
      • lenght 500mm / width 200mm / height 500mm - H20
      • lenght 500mm / width 200mm / height 500mm - H25

      Internal dimensions :

      • width 150mm / depth 435mm


    Specifikime teknike
    • Referencë unikeC-V150-D400-TB
    • Familja e produkteveConcrete drainage channels and trash boxes
    • Grupi i produkteveV150
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-12-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBeton
    • Materiali dytësorCast iron
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Kullim
    • IFC classificationElement ndërtimi
    • OmniClass Number23-31 00 00
    • OmniClass TitlePlumbing Specific Products and Equipment