Polymer concrete drainage channel V100 class C250
Polymer concrete drainage channel V100 class C250
    Bielbet

    Polymer concrete drainage channel V100 class C250

    Polymer concrete channel (quartz aggregate and meal, polyester resin), edges reinforced with a strip of galvanized steel, without internal drop, 3x0,333m ductile iron grating fastened with 2x welded profile + bolt 6,3x32mm, load class C250.


    Specifikim
    • Available dimensions

      External dimensions :

      • lenght 1000mm / width 130mm / height 60mm
      • lenght 1000mm / width 130mm / height 130mm

      Internal dimensions :

      • width 100mm / depth 30mm
      • width 100mm / depth 90mm


    Specifikime teknike
    • Referencë unikePC-V100-C250
    • Familja e produktevePolymer concrete channel and concrete trash boxes
    • Grupi i produkteveV100
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-12-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPolymer-modified cementitious
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Kullim
    • IFC classificationElement ndërtimi
    • OmniClass Number23-31 00 00
    • OmniClass TitlePlumbing Specific Products and Equipment