Polymer concrete trash box V100 class C250
Bielbet

Polymer concrete trash box V100 class C250

Polymer concrete trash box (quartz aggregate and meal, polyester resin), edges reinforced with a strip of galvanized steel, without internal drop, 0,333m ductile iron grating fastened with welded profile + bolt 6,3x32mm, outflow for the pipe Ø110, load class C250.


Specifikim
  • Available dimensions

    External dimensions :

    • lenght 333mm / width 130mm / height 400mm - H6
    • lenght 333mm / width 130mm / height 400mm - H13

    Internal dimensions :

    • width 100mm / depth 380mm



Specifikime teknike
  • Referencë unikePC-V100-C250-TB
  • Familja e produktevePolymer concrete channel and concrete trash boxes
  • Grupi i produkteveV100
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-12-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolymer-modified cementitious
  • Projektuar nëPoloni
  • Prodhuar nëPoloni
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Kullim
  • IFC classificationElement ndërtimi
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment