Polymer concrete trash box V150 class B125
Polymer concrete trash box V150 class B125
Polymer concrete trash box V150 class B125
    Bielbet

    Polymer concrete trash box V150 class B125

    Polymer concrete trash box (quartz aggregate and meal, polyester resin), edges reinforced with a strip of galvanized steel, without internal drop, 0,5m ductile iron grating fastened with welded profile + bolt M10, outflow for the pipe Ø160, load class B125.


    Specifikim
    • Available dimensions

      External dimensions :

      • lenght 500mm / width 200mm / height 450mm - H17
      • lenght 500mm / width 200mm / height 450mm - H25
      • lenght 500mm / width 200mm / height 450mm - H35

      Internal dimensions :

      • width 150mm / depth 400mm



    Specifikime teknike
    • Referencë unikePC-V150-B125-TB
    • Familja e produktevePolymer concrete channel and concrete trash boxes
    • Grupi i produkteveV150
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-12-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPolymer-modified cementitious
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Kullim
    • IFC classificationElement ndërtimi
    • OmniClass Number23-31 00 00
    • OmniClass TitlePlumbing Specific Products and Equipment