Polymer concrete drainage channel V150 class D400
Polymer concrete drainage channel V150 class D400
Polymer concrete drainage channel V150 class D400
    Bielbet

    Polymer concrete drainage channel V150 class D400

    Polymer concrete channel (quartz aggregate and meal, polyester resin), edges with a 25mm steel angle, without internal drop, 2x0,5m ductile iron grating fastened with 2x welded profile + bolt M10, load class D400.


    Specifikim
    • Available dimensions

      External dimensions :

      • lenght 1000mm / width 200mm / height 170mm
      • lenght 1000mm / width 200mm / height 250mm
      • lenght 1000mm / width 200mm / height 350mm

      Internal dimensions :

      • width 150mm / depth 125mm
      • width 150mm / depth 205mm
      • width 150mm / depth 305mm


    Specifikime teknike
    • Referencë unikePC-V150-D400
    • Familja e produktevePolymer concrete channel and concrete trash boxes
    • Grupi i produkteveV150
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-12-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPolymer-modified cementitious
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Kullim
    • IFC classificationElement ndërtimi
    • OmniClass Number23-31 00 00
    • OmniClass TitlePlumbing Specific Products and Equipment