ClimaWall Mineral_External Thermal Insulation System
ClimaWall Mineral_External Thermal Insulation System

    ClimaWall Mineral_External Thermal Insulation System

    Ideal for building structures with increased requirements concerning fire resistance and especially high vapor permeability, and/or structures with high flexibility requirements (use of organic base coat and suitable finishing render from the ClimaTop® range)

    Systems Materials:

    1.Substrate – masonry

    2.Adhesive material: Strong Bond

    3.Thermal insulation board: Mineral Wool

    4.Mechanical anchoring: Clima Anchor

    5.Base coat: Strong Bond/Flex Bond

    6.Reinforcing glass mesh: ClimaNet 160

    7.Colored primer: ClimaTop® Primer

    8.Colored finishing plaster:Climatop® series available in various granulometries (0.1mm to 2.0mm)

    Specifikim
    • A combination of External Thermal Insulation Systems, using mineral wool (λ=0,035 - 0,036 W/mK)) with high density (100 – 120Kg/m3) and specific braiding. It can be combined with inorganic base coat (Strong Bond) or organic base layer (Flex Bond), in case of increased flexibility requirements. Possibility to select finishing renders from the complete ClimaTop® range (acrylic, silicone-based, elastomeric), offering a multitude of aesthetic textures and shades.


    Specifikime teknike
    • Referencë unikeclimawall-mineral
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-07
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorCementitious
    • Materiali dytësorSuva
    • Projektuar nëGreqi
    • Prodhuar nëGreqi
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Izolim
    • IFC classificationObjekt
    • Kodi ETIMEC000406
    • Emri ETIMThermal insulation
    • Uniclass 2015 CodePr_20_31_53_30
    • Uniclass 2015 PërshkrimFibre-reinforced polymer-modified cementitious mortars
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Rajoni i disponueshëm

    Europe
    Bulgari
    Greqi
    Maltë
    Maqedonia e Veriut
    Qipro
    Rumani
    Serbi
    Shqipëri