Bison Paver Tray
Bison Paver Tray
Bison Paver Tray
Bison Paver Tray
Bison Paver Tray
Bison Paver Tray

    Bison Paver Tray

    Model: PT-TRAY-2424-4


    Ideal for use with Bison Pedestals, the Bison Paver Tray offers a simple and lightweight paver backing to enhance the impact resistance of pavers when used in pedestal applications. Bison Paver Trays meet testing for non-combustible surface material, are made of weather resistant galvanized steel, and are recommended for use on Bison Pedestals 1/2″ to 36″ in height. See Product Information below for dimension and weight options.

    Specifikim
    • PT-TRAY-2424-4

      Fits 595-603 x 595-603 mm Pavers
      Dimensions (L x W x H): 23.43" x 23.43" x 0.35" (595 x 595 x 9 mm)

    Specifikime teknike
    • Referencë unikebison-pavertray
    • Familja e produktevePedestals Roof Pavers
    • Grupi i produkteveSurfaces
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-12-19
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
    • IFC classificationKulmet
    • CSI MasterFormat 2014 Code07 71 00
    • CSI MasterFormat 2014 TitleRoof Specialties
    • OmniClass Number23-13 41 19 11
    • OmniClass TitleRoof Pavers
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings