Deck Roofing System Paradiene 30.1 GS NOx-Activ, PIR Insulation
Deck Roofing System Paradiene 30.1 GS NOx-Activ, PIR Insulation
Deck Roofing System Paradiene 30.1 GS NOx-Activ, PIR Insulation
Deck Roofing System Paradiene 30.1 GS NOx-Activ, PIR Insulation
Deck Roofing System Paradiene 30.1 GS NOx-Activ, PIR Insulation
Deck Roofing System Paradiene 30.1 GS NOx-Activ, PIR Insulation
Deck Roofing System Paradiene 30.1 GS NOx-Activ, PIR Insulation
Deck Roofing System Paradiene 30.1 GS NOx-Activ, PIR Insulation
Deck Roofing System Paradiene 30.1 GS NOx-Activ, PIR Insulation
Deck Roofing System Paradiene 30.1 GS NOx-Activ, PIR Insulation
    BMI

    Deck Roofing System Paradiene 30.1 GS NOx-Activ, PIR Insulation

    Waterproofing membrane over insulation and steel deck. SBS elastomeric bitumen roofing underlayer for mechanical fixing.Granule-surfaced SBS elastomeric bitumen roof waterproofing cap sheet. Very high performance reinforced SBS elastomeric bitumen membrane with self protected coloured granules for waterproofing works. This product is for use as : • Toplayer of two-layers system self protected or under heavy protection. Nox-Activ, reduction in air pollution through photocatalysis using the Nox-Activ roof waterproofing system.
    Specifikim
    • MAIN USES Paradiene FM is applied as underlayer of a coloured granule-finished double layer system, specifically designed to be mechanically fixed (with Paradiene 30.1 GS as capsheet) onto wearing elements and substrates, as followed: on steel deck roofs; on wood boarding, exterior grade plywood, chipboard and composite boards; on inaccessible concrete roofs; on insulation boards complying with local technical standards. DESCRIPTION SBS elastomeric bitumen layer surfaced with a fusible film. Thickness: 2.5mm. Polyester composite reinforcement: 130g/m² Selvedge with a guide line for mechanical fixings. APPLICATIONS Paradiene FM: linear mechanical fixing at the 10cm wide overlap. Then the lapped joints are fully torched. Either Paradiene 30.1 GS or Paradiene 40.1 GS or Parafor 30 GS cap-sheet is fully torch-welded on Paradiene FM.
    Specifikime teknike
    • Referencë unikeBMI-Paradiene-30-1-Noxactiv-Insulation-Deck
    • Familja e produkteveFLAT ROOF
    • Grupi i produkteveWATERPROOFING AND INSULATION
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-11-12
    • Numri i botimit1
    • Gjatësia (mm)151
    • Gjerësia (mm)1000
    • Thellësia (mm)1000
    Të ngjashme
    • Materiali kryesorBitumen
    • Materiali dytësorFibra xhami
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)21.7
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • IFC classificationKulmet
    • Emrin UNSPSCRoll roofing
    • UNSPSC code30151501
    • Uniclass 2015 CodeSs_30_40_30
    • Uniclass 2015 PërshkrimFlat roof covering systems
    • OmniClass Number23-13 39 23
    • OmniClass TitleFlat Roofing
    • CSI UniFormat II CodeB1020
    • CSI UniFormat II TitleRoof Construction

    Rajoni i disponueshëm

    Europe
    Portugali
    Spanjë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit