Klinker Meridional roof tile
Klinker Meridional roof tile
Klinker Meridional roof tile
Klinker Meridional roof tile
Klinker Meridional roof tile
Klinker Meridional roof tile
Klinker Meridional roof tile
    BMI

    Klinker Meridional roof tile

    With a smaller size (12.5 tiles per square meter) Klinker Meridional offers the same benefits as the rest of Klinker Tiles range. The excellent quality of the roof clays both its composition and texture , combined with the cooking system in individual supports H Cassete over 1000 C º endow Klinker Meridional of the highest levels of strength, low permeability and absorption of less 5% . These features make of Klinker Meridional the perfect roof tile in areas with extreme weather . The passage of time is not a problem for this model of tile, and the color remains unchanged despite the possible effects of salt corrosion or other external chemicals. Tejas Cobert has provided Klinker Meridional of a recessed front profile for easy installation on the deck. Currently available in three shades, it included aged with light shades of Mediterranean inspiration. This mixed ceramic tile model is compatible with a wide range of special pieces that Tejas Cobert has designed to provide installers solving singular points on the deck. Like the rest of its range of ceramic tiles, roof tile Klinker Meridional has a 50 year warranty
    Specifikim
    • Batten guage 365 mm Minimum Roof pitch 14° For roof pitches 15° - 22° consult with the Technical Office or ask our sales contact Tile dimensions (L x W) 424 x 258 mm Average coverage 211 mm +/- 3 mm Units per m2 - 12,5 Weight per m2 ± 39,4 kg
    Specifikime teknike
    • Referencë unikeklinker-meridional
    • Familja e produkteveTEJA KLINKER ROOF TILE
    • Grupi i produkteveTEJA KLINKER
    • LlojiMaterial për ndërtim
    • Data e botimit2017-12-18
    • Numri i botimit1
    • Gjatësia (mm)60
    • Gjerësia (mm)258
    • Thellësia (mm)424
    Të ngjashme
    • Materiali kryesorQeramike
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    • Weight Net (kg)3
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • IFC classificationKulmet
    • Emrin UNSPSCRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodePr_25_93_72_12
    • Uniclass 2015 PërshkrimClay interlocking tiles
    • CSI MasterFormat 2014 Code07 32 14
    • CSI MasterFormat 2014 TitleCeramic and Porcelain Roof Tiles
    • OmniClass Number23-13 39 17 21
    • OmniClass TitleCeramic Roof Tiles
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Krishtlindje Island
    Panama
    Majotë
    Maltë
    Kuveit
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Laos
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Liban
    Salvador
    Marok
    Moldovë
    Makao
    Sen-Bartelemi
    Mauritius
    Monako
    Malazi
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Maldive
    Shën Lucia
    Mozambik
    Poloni
    Mianmar (Burmë)
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mongoli
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Neoal
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Oman
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Pakistan
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Palestinë
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Singapor
    Xhamaika
    Reunion
    San-Marino
    Siria
    Ruandë
    Serbi
    Sri-Lankë
    Sahara Perëndimore
    Shqipëri
    Tajlandë
    São Tomé dhe Príncipe
    Sllovaki
    Tajvan
    Sejshelle
    Sllovenia
    Taxhikistan
    Senegal
    Spanjë
    Territori Britanik i Oqeanit Indian
    Shën Helena
    Suedi
    Turkmenistan
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turqi
    Somali
    Ukrainë
    Uzbekistan
    Sudan
    Xhersej
    Vietnam
    Sudanin Jugor
    Zvicër
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve