Base KL 2-layer compact roof system for extensive green roof on concrete insulated with PIR
Icopal

Base KL 2-layer compact roof system for extensive green roof on concrete insulated with PIR

2-layer SBS-modified bitumen built-in membrane pour & roll on concrete substrate insulated with PIR-insulation for extensive green roof:
1. Substrate: concrete
2. Primer
3. Glue:
Icopal Block Bitumen 95/35
4. Vapor barrier: Base KL
5. Insulation:
PIR
6. Base KL x 2
7. Extensive green roof

Specifikim
  • 2-layer SBS-modified bitumen built-in membrane pour & roll on PIR insulated concrete substrate for extensive green roof.
    System can be used where there is a need for insulation on concrete substrate.

Specifikime teknike
  • Referencë unikebase-kl-sedum-pir-betong
  • Familja e produkteveWater Proofing Membrane
  • Grupi i produkteveBuilt in system
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-10
  • Numri i botimit1
  • Gjerësia (mm)1000
Të ngjashme
  • Materiali kryesorBitumen
  • Materiali dytësorPIR polyisocyanurate
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
  • IFC classificationKulmet
  • Kodi ETIMEG020300
  • Emri ETIMBuilding - Roofing materials
  • Uniclass 2015 CodeSs_30_40_30_71
  • Uniclass 2015 PërshkrimReinforced bitumen membrane inverted roof covering systems
  • CSI MasterFormat 2014 Code07 52 16.12
  • CSI MasterFormat 2014 TitleHot-Mopped Styrene-Butadiene-Styrene Modified Bituminous Membrane Roofing
  • OmniClass Number23-13 39 31 13
  • OmniClass TitleMulti Layer Roof Membranes