Base SV 2-layer inverted roof system for extensive green roof on concrete insulated with XPS
Icopal

Base SV 2-layer inverted roof system for extensive green roof on concrete insulated with XPS

2-layer SBS-modified bitumen built-in membrane torch applied on concrete substrate insulated with XPS for green roofs:
1. Substrate: concrete
2. Primer
3. Base SV x 2
4. Fonda Geoplex, for drainage
5. Insulation:
XPS
6. Fonda Geoplex, for drainage
7. Extensive roof

Specifikim
  • 2-layer SBS-modified bitumen built-in membrane torch applied on XPS insulated concrete substrate for green roofs.
    System can be used where there is a need for insulation on concrete substrate.

Specifikime teknike
  • Referencë unikebase-sv-sedum-xps-betong
  • Familja e produkteveWater Proofing Membrane
  • Grupi i produkteveBuilt in system
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-10
  • Numri i botimit1
  • Gjerësia (mm)1000
Të ngjashme
  • Materiali kryesorBitumen
  • Materiali dytësorExtruded polystyrene (XPS)
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
  • IFC classificationKulmet
  • Kodi ETIMEG020300
  • Emri ETIMBuilding - Roofing materials
  • Uniclass 2015 CodeSs_30_40_30_71
  • Uniclass 2015 PërshkrimReinforced bitumen membrane inverted roof covering systems
  • CSI MasterFormat 2014 Code07 52 16.13
  • CSI MasterFormat 2014 TitleTorch-Applied Styrene-Butadiene-Styrene Modified Bituminous Membrane Roofing
  • OmniClass Number23-13 39 31 13
  • OmniClass TitleMulti Layer Roof Membranes