Green Roof Bitumen 2 Layer EPS-MW on Concrete, Sedum Top
Green Roof Bitumen 2 Layer EPS-MW on Concrete, Sedum Top
    Icopal

    Green Roof Bitumen 2 Layer EPS-MW on Concrete, Sedum Top

    Green roof system on a bitumen 2 layer membrane with a concrete substrate insulated with EPS and mineral wool, topped with sedum
    ---------- Recommended Product Configuration ---------
    1 - Concrete Substrate - Thickness - 200.0mm - Depending on Construction
    2 - Vapour Barrier - Dampsperre X20 - Thickness - 0.2mm
    3 - EPS - Thickness - 270.0mm
    4 - Mineral Wool - Thickness - 30.0mm
    5 - Base Bitumen - Icopal Base - Thickness - 2.7mm
    6 - Top Bitumen - Icopal Top - Thickness - 3.8mm
    7 - Fleece from Sedum Supplier - Thickness - 10.0mm
    8 - Sedum - Thickness - 50.0mm

    Specifikime teknike
    • Referencë unikeConc_Sedum_EPS_2-layer_9010033
    • Familja e produkteveWater Proofing Membrane
    • Grupi i produkteveGreen Roof 2 Layer Bitumen
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-05-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBitumen
    • Projektuar nëNorvegji
    • Prodhuar nëNorvegji
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • IFC classificationKulmet
    • Uniclass 2015 CodeSs_30_40_30
    • Uniclass 2015 PërshkrimFlat roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31
    • OmniClass TitleRoof Membranes