Double Romane
Double Romane
Double Romane
Double Romane
Double Romane
Double Romane
Double Romane
Double Romane
    Monier

    Double Romane

    5.0 nga 5 yje5.0(6 vlerësime)

    Low profile.
    The traditional Double Romane.
    Sliding tile allowing variation in the gauge.
    Increased waterproofing thanks to raised interlocking.
    Traditional profile. 
    Shaped and rounded nose.
    Mountain class tile. 

    Specifikim
    • Type: Concrete sliding tile (Mineral) with double longitudinal interlocking.
      Number of tiles per m2: from 9.6 to 11.3 depending on gauge.
      Unit weight: ≈ 4.3 kg. Weight per m2: from 41.3 to 48.6 kg.
      Overall length: ≈ 42 cm. Overall width: ≈ 33 cm.
      Useful width: ≈ 30 cm.
      Gauge (depending on slope): from 29.5 to 34.5 cm.
      Minimum slope (Protected site with under-roof): 29% / 16°.
      Longitudinal fitting tolerance: Sliding.
      Transversal fitting tolerance: ± 0.1 cm*.
      Linear metre of batten/m2: from 2.9 to 3.4 ml.
      Laying: Laid with straight joints or with staggered joints from right to left.
      Product standard: NF EN 490.
      Application standard: NF P 31-207 [DTU 40.24].
      Tile profile category: Category G.
      Number of tiles per pallet: 160.
      Weight per pallet: 690 kg.
      Production sites: Saint-Nabord and Verberie plants.
      Mountain class: Conforms with standard NF P31-313 and suitable to altitude of 2,000 m.

    Specifikime teknike
    • Referencë unikedouble-romane_7770128_fr
    • Familja e produkteveToitures en pente
    • Grupi i produkteveDouble Romane
    • LlojiShowcase (model)
    • Data e botimit2019-12-05
    • Numri i botimit1
    • Gjatësia (mm)420
    • Gjerësia (mm)330
    • Thellësia (mm)67
    Të ngjashme
    • Materiali kryesorBeton
    • Prodhuar nëFrancë
    • Weight Net (kg)4.3
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • IFC classificationKulmet
    • Emrin UNSPSCRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 PërshkrimRoofs
    • CSI MasterFormat 2014 Code07 32 16
    • CSI MasterFormat 2014 TitleConcrete Roof Tiles
    • OmniClass Number23-13 39 17 13
    • OmniClass TitleConcrete Roof Tiles
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Rajoni i disponueshëm

    Europe
    Francë