Feriane
Feriane
Feriane
Feriane
Feriane
Feriane
Feriane
Feriane
    Monier

    Feriane

    3.8 nga 5 yje3.8(12 vlerësime)


    High contour large cast. 
    100% cost-effectiveness. 
    100% convenience. 
    Largest batten gauge in category with 4 cm.
    100% original design. 
    A distinctly contoured bottom. 
    Ease of installation and good stability.

    Specifikim
    • Type: Embossed interlocking clay tile, double interlocking, double overlap (for shallow pitch roofs). Number of tiles per m2: ≈ 11.3 to 13.2. Unit weight: ≈ 4.1 kg. Weight per m2: 46.3 to 54.1 kg. Overall length: ≈ 48 cm. Overall width: ≈ 29 cm. Useful width: from 22 to 23 cm. Variable gauge: from 34.5 to 38.5 cm. Minimum roof pitch (Zone 1, protected site with under-roof, roof slope < 6.5 lm horizontal projection): 19% / 10°76’. Longitudinal fitting tolerance: 4 cm. Transversal fitting tolerance: 1 cm. Linear metre of batten/m2: 2.6 to 2.9 lm. Installation: Laid with butt joints from left to right. Product standard: NF EN 1304. Regulatory standard: NF P 31-202 [DTU 40.21]. Tile profile category: Category G3. Silicone product: An additive is required for the seals. Number of tiles per pallet: 180. Pallet weight: 740 kg. Production site: Roumazières plant.

    Specifikime teknike
    • Referencë unikeferiane_7770124_fr
    • Familja e produkteveToitures en pente
    • Grupi i produkteveFeriane
    • LlojiShowcase (model)
    • Data e botimit2021-02-24
    • Numri i botimit1
    • Gjatësia (mm)290
    • Gjerësia (mm)480
    • Thellësia (mm)105
    Të ngjashme
    • Materiali kryesorQeramike
    • Prodhuar nëFrancë
    • Weight Net (kg)4.1
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • IFC classificationKulmet
    • Emrin UNSPSCRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodePr_25_93_72_12
    • Uniclass 2015 PërshkrimClay interlocking tiles
    • CSI MasterFormat 2014 Code07 32 13
    • CSI MasterFormat 2014 TitleClay Roof Tiles
    • OmniClass Number23-13 39 17 11
    • OmniClass TitleClay Roof Tiles
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Rajoni i disponueshëm

    Europe
    Francë