Franche Comte
Franche Comte
Franche Comte
Franche Comte
Franche Comte
Franche Comte
Franche Comte
    Monier

    Franche Comte

    4.6 nga 5 yje4.6(5 vlerësime)


    Low profile large cast. 
    A large, seamless cast. 
    Precision contoured. 
    Fitting tolerance for flexible installation. 
    Curved drainage area.

    Specifikim
    • Type: Embossed interlocking clay tile, large cast, double interlocking, double overlap. Number of tiles per m2: 12.2 to 13. Unit weight: ≈ 3.4 kg. Weight per m2: ≈ 42.8 kg. Overall length: ≈ 44 cm. Overall width: ≈ 26.5 cm. Useful width: from 21.7 to 22.1 cm. Batten gauge: from 35.6 to 37 cm. Minimum roof pitch (Zone 1, protected site with under-roof): 30% / 16°70’. Longitudinal fitting tolerance: 1.4 cm. Transversal fitting tolerance: 0.4 cm. Linear metre of batten/m2: from 2.7 to 2.8 lm. Installation: Laid with butt joints from right to left. Product standard: NF EN 1304. Regulatory standard: NF P 31-202 [DTU 40.21]. Tile profile category: Category G1. Silicone product: An additive is required for the seals. Number of tiles per pallet: 300. Pallet weight: 816 kg. Production site: Roumazières plant.

    Specifikime teknike
    • Referencë unikefranche-comte_7770120_fr
    • Familja e produkteveToitures en pente
    • Grupi i produkteveFranche-Comte
    • LlojiShowcase (model)
    • Data e botimit2021-03-04
    • Numri i botimit1
    • Gjatësia (mm)440
    • Gjerësia (mm)265
    • Thellësia (mm)70
    Të ngjashme
    • Materiali kryesorQeramike
    • Prodhuar nëFrancë
    • Weight Net (kg)3.4
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • IFC classificationKulmet
    • Emrin UNSPSCRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 PërshkrimRoofs
    • CSI MasterFormat 2014 Code07 32 13
    • CSI MasterFormat 2014 TitleClay Roof Tiles
    • OmniClass Number23-13 39 17 11
    • OmniClass TitleClay Roof Tiles
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Rajoni i disponueshëm

    Europe
    Francë