Regence
Regence
Regence
Regence
Regence
Regence
Regence
Regence
Regence
    Monier

    Regence

    4.2 nga 5 yje4.2(6 vlerësime)

    Character and charm are in the spotlight.

    Lightweight and easy to install.

    A flat tile that combines modernity and classic appearance.

    Fitting tolerance for flexible installation.

    Specifikim
    • Type: Small flat cast clay tile. Number of tiles per m²: from 19.2 to 20.3 Unit weight: ≈ 2.3 kg. Weight per m²: from 44.2 to 46.7 kg. Overall length: ≈ 32.8 cm. Overall width: ≈ 22.6 cm. Useful width: ≈ from 18.6 to 18.8 cm. Variable longitudinal gauge: 26,6 to 27,6 cm. Minimum slope (Protected site with under-roof): 45 % / 24°23’. Longitudinal fitting tolerance: 1 cm. Transversal fitting tolerance: 0.3 cm. Linear metre of batten/m²: from 3.7 lm. Laying: Laid with staggered joints from right to left. Product standard: NF EN 1304. Application standard: NF P 31-203 [DTU 40.211]. Tile profile category: Category G0. Silicone product: An additive is necessary for the seals. Number of tiles per pallet: 510 Weight per pallet: 1180kg. Production site: Roumazières plant.

    Specifikime teknike
    • Referencë unikeregence_7770116_fr
    • Familja e produkteveToitures en pente
    • Grupi i produkteveRegence
    • LlojiShowcase (model)
    • Data e botimit2021-10-25
    • Numri i botimit1
    • Gjatësia (mm)328
    • Gjerësia (mm)226
    • Thellësia (mm)70
    Të ngjashme
    • Materiali kryesorQeramike
    • Prodhuar nëFrancë
    • Weight Net (kg)2.3
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • IFC classificationKulmet
    • Emrin UNSPSCRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodePr_25_93_72_12
    • Uniclass 2015 PërshkrimClay interlocking tiles
    • CSI MasterFormat 2014 Code07 32 13
    • CSI MasterFormat 2014 TitleClay Roof Tiles
    • OmniClass Number23-13 39 17 11
    • OmniClass TitleClay Roof Tiles
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING

    Rajoni i disponueshëm

    Europe
    Francë