mod system - config 15 - Divider with storage & shelves
mod system - config 15 - Divider with storage & shelves
    Bo&Ko

    mod system - config 15 - Divider with storage & shelves

    The fully modular furniture system from Bo&Ko! Get the look and feel of joinery, but with the ease of specification and assembly of furniture.
    Specifikim
    • The primary material of our mod system is either real oak veneer or MFC, both available in a wide range of finishes. Further personalisation is possible through specification of your configuration, including reeded acrylic, fluted oak, pinable fabric panels and much more!
    Specifikime teknike
    • Referencë unikemod-system-config-15
    • Familja e produkteveMod System
    • Grupi i produkteveDivider
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-01-12
    • Numri i botimit1
    • Gjatësia (mm)2430
    • Gjerësia (mm)3600
    • Thellësia (mm)450
    Të ngjashme
    • Prodhuar nëMbretëria e Bashkuar
    Klasifikimi
    • Kategoria BIMobjectMobilje - Ndarësit e zyrave & Ekranet

    Rajoni i disponueshëm

    Europe
    Mbretëria e Bashkuar