mod system - config 23 - Collab space with slats
Bo&Ko

mod system - config 23 - Collab space with slats

The fully modular furniture system from Bo&Ko! Get the look and feel of joinery, but with the ease of specification and assembly of furniture.
Specifikim
  • The primary material of our mod system is either real oak veneer or MFC, both available in a wide range of finishes. Further personalisation is possible through specification of your configuration, including reeded acrylic, fluted oak, pinable fabric panels and much more!
Specifikime teknike
  • Referencë unikemod-system-config-23
  • Familja e produkteveMod System
  • Grupi i produkteveDivider
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-01-12
  • Numri i botimit1
  • Gjatësia (mm)1820
  • Gjerësia (mm)2700
  • Thellësia (mm)750
Të ngjashme
  • Prodhuar nëMbretëria e Bashkuar
Klasifikimi
  • Kategoria BIMobjectMobilje - Ndarësit e zyrave & Ekranet

Rajoni i disponueshëm

Europe
Mbretëria e Bashkuar