Bocchi 1350 Contempo Apron Front Fireclay 36" Double Bowl Kitchen Sink
Bocchi

Bocchi 1350 Contempo Apron Front Fireclay 36" Double Bowl Kitchen Sink

  • Exclusive high pressure casted organic fine fireclay construction.
  • Includes protective bottom grid & strainer.
  • Limited lifetime warranty.
  • 100% non-porous surface provides unmatched stain resistance compared to matte stone or other composite materials.
  • Extreme resistance to chip, discoloration, scratching and cracking.

As Featured on Amazon.com

Specifikim
  • Technical Details

    Part Number: 1350-001-0120
    Item Weight: 104.1 pounds
    Product Dimensions: 36 x 19 x 10 inches
    Item model number: 1350-001-0120
    Color: White
    Style: Contemporary
    Material: Fireclay
    Installation Method: Farmhouse-Apron-Front

Specifikime teknike
  • Referencë unikeBocchi-1350-Contempo-Apron-Front-Fireclay-36-inch-Double-Bowl-Kitchen-Sink
  • Familja e produkteveKitchen
  • Grupi i produkteveSink
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-02-14
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorFireclay
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Lavaman kuzhine
  • Emrin UNSPSCSinks
  • UNSPSC code30181504
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Rajoni i disponueshëm

North America
Shtetet e Bashkuara