Nawabari pouffe, small 370-0100
Nawabari pouffe, small 370-0100
Nawabari pouffe, small 370-0100
    BoConcept

    Nawabari pouffe, small 370-0100

    The Nawabari pouffe steals the spotlight in any space. 

    NAPOLI is a corduroy velvet fabric developed exclusively for BoConcept. It is a woven fabric composed of twisted fibres that, when woven, lie parallel in order to form a distinct pattern like a 'cord'. The fabric looks as if it is made from multiple cords laid parallel to each other and then stitched together (hence the name corduroy). NAPOLI has a soft and pleasant hand feel with a vintage look with a very modern appeal.

    Designed in collaboration with BIG - Bjarke Ingels Group.

    Specifikim
    • Dimensions

      Depth: 54 cm

      Height: 43½ cm

      Weight: 7 kg

      Maximum weight load: 125

      kg

      Width: 54 cm

      Designed by

      BIG, Bjarke Ingels group

      Finish

      Leg: lacquered

      Item number

      447101008250

    Specifikime teknike
    • Referencë unikeNawabari-pouff-small-370-0100
    • Familja e produkteveNawabari
    • Grupi i produktevePouffe
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-11-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPëlhurë
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_50_51_31
    • Uniclass 2015 PërshkrimFoot stools