Nawabari round coffe table, 99cm
Nawabari round coffe table, 99cm
    BoConcept

    Nawabari round coffe table, 99cm

    Modern minimalism at its best. The Nawabari coffee table is a timeless design that adds a sense of cohesion to any room. Designed in collaboration with BIG - Bjarke Ingels Group.

    Specifikim
    • Dimensions

      • Diameter: 99 cm
      • Height: 44 cm
      • Height to tabletop: 42 cm
      • Tabletop thickness: 2½ cm
      • Weight: 29 kg
      • Weight load: 15 kg

      Designed by

      BIG, Bjarke Ingels group

      Finish

      Tabletop: edge

      sanded/lacquered/edge

      sanded/lacquered

      Leg: powder coated

      Assembly instructions

      Easy assembly difficulty

    Specifikime teknike
    • Referencë unikenawabari-coffee-table-99-cm
    • Familja e produkteveNawabari
    • Grupi i produkteveTable
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-11-01
    • Numri i botimit1
    • Gjatësia (mm)440
    • Gjerësia (mm)990
    Të ngjashme
    • Weight Net (kg)29
    Klasifikimi
    • Kategoria BIMobjectMobilje - Tavolinë
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_50_21_14
    • Uniclass 2015 PërshkrimCoffee tables
    • CSI MasterFormat 2014 Code12 58 23
    • CSI MasterFormat 2014 TitleCoffee Tables