ALLJOIST® Series I-Joists
ALLJOIST® Series I-Joists
ALLJOIST® Series I-Joists

    ALLJOIST® Series I-Joists

    4.4 nga 5 yje4.4(8 vlerësime)
    The ALLJOIST® series I-joists have solid-sawn flanges, proven web stock and approved structural adhesives.
    These joists are designed to provide our customers with premium quality, high performance floor and roof systems that are priced competitively with traditional construction materials. Manufactured in Canada, the wide-flange ALLJOIST® series is available throughout the Eastern United States.
    Features and Benefits:
    • Guarantee - Instills confidence in the product, the builder and YOU!
    • Light Weight - Easier to handle; quick construction; lower labor costs
    • Available in Long Lengths - Simpler floor/roof layouts; increases floor performance and seismic resistance
    • Eased Edges - Fewer splinters, preventing painful, time-wasting injuries
    • 1-1/2" Prestamped Knockouts - Wiring can be routed through the web; quicker construction, reducing labor costs; allowing airflow above insulation
    • Holes Allowed in Web - Wiring, HVAC, plumbing and other large holes can be routed through the web; no unsightly soffits
    • Clean Appearance - Pleases the structure's owner which makes the builder look good
    • Field-Trimmable with Carpentry Tools - Quick, easy job site modification without specialized skills or tools
    • Stiffer - Flatter and quieter floors
    • Environmentally Friendly - Uses half the wood fiber of dimensional lumber (build "green" into the product
    Specifikim
    • Applications: Floor and Roof

      Flange Thickness (in.): 1.5

      Flange Width (in.): 2.5 | 3.5

      Joist Depths (in.): 9.25 | 9.5 | 11.25 | 11.875 | 14 | 16 | 18 | 20 | 22 | 24

      Material: Solid Sawn Flange With OSB Web

      Availability: US and Canada

      Keywords: Boise Cascade, Boise, I-joist, Ijoist, joist, Engineered Wood, EWP, truss, rafter, wood, AJS, BCI, TJI 

    Specifikime teknike
    • Referencë unikeboise09
    • Familja e produkteveWood I Joists
    • Grupi i produkteveALLJoist
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2010-02-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Rreze & Harqe
    • IFC classificationAnëtar strukturor
    • Emrin UNSPSCWood joists
    • UNSPSC code30103607
    • Uniclass 2015 CodePr_20_85_08_86
    • Uniclass 2015 PërshkrimStructural wood-composite I-joists
    • CSI MasterFormat 2014 Code06 17 33
    • CSI MasterFormat 2014 TitleWood I-Joists
    • OmniClass Number23-13 35 19 15 17
    • OmniClass TitleEngineered Wood Products
    • CSI UniFormat II CodeC10
    • CSI UniFormat II TitleINTERIOR CONSTRUCTION

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara