Artisan Spring
Artisan Spring
Artisan Spring
Artisan Spring
Artisan Spring
Artisan Spring
    Bolon

    Artisan Spring

    Spring is a yellow toned green that shines. With a spirit that is one-of-a-kind it brings other colours to life.

    Artisan is an energetic and alert collection available in seventeen solid colours. With a beautiful balance between the colours of the warp and weft, as well as its small-scale structure, it serves as an excellent foundation for all interiors.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Specifikim
    • ROLLS

      ARTICLE NUMBER114151
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM3,0 kg/m²
      THICKNESS MM2,5 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  114179
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM4,0 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    Specifikime teknike
    • Referencë unikeartisan-spring
    • Familja e produkteveFlooring
    • Grupi i produkteveArtisan
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-02-17
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorVinyl
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationKat