Elements Flint
Elements Flint
Elements Flint
Elements Flint
Elements Flint
Elements Flint
Elements Flint
    Bolon

    Elements Flint

    Elements is a discreet collection, characterised by warm tonality and sustainable values. Presented in grey / blue, Flint highlights natural tones inspired by tactile, living materials such as stone, wood and textile. The results create inner harmony and aesthetic balance we feel almost as strongly as we see.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Specifikim
    • ROLLS

      ARTICLE NUMBER108277
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM2,9 kg/m²
      THICKNESS MM2,4 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  108297
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM3,9 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    Specifikime teknike
    • Referencë unikeelements-flint
    • Familja e produkteveFlooring
    • Grupi i produkteveElements
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-03-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorVinyl
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationKat
    • Emrin UNSPSCAccess flooring
    • UNSPSC code30161717
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 PërshkrimFloors