Graphic Herringbone Cinnamon
Graphic Herringbone Cinnamon
Graphic Herringbone Cinnamon
Graphic Herringbone Cinnamon
Graphic Herringbone Cinnamon
    Bolon

    Graphic Herringbone Cinnamon

    Intensely warm leathery brown in herringbone – A pattern so iconic it needs no introduction. If you’re looking for a timeless classic then look no further.

    Graphic is a collection of four refined patterns in various elegant and timeless colours. True classics that are never ordinary. The collection is ideal for high-end interiors requiring both sophistication and durability against wear and tear.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Specifikim
    • ROLLS

      ARTICLE NUMBER116461
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM3,0 kg/m²
      THICKNESS MM2,3 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1

    Specifikime teknike
    • Referencë unikeGraphic-herringbone-cinnamon
    • Familja e produkteveFlooring
    • Grupi i produkteveGraphic
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-03-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorVinyl
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationKat
    • Emrin UNSPSCCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 PërshkrimCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 00
    • CSI MasterFormat 2014 TitleCarpeting
    • OmniClass Number23-15 17 17
    • OmniClass TitleCarpet Flooring
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction