Silence Emotion
Silence Emotion
Silence Emotion
Silence Emotion
Silence Emotion
    Bolon

    Silence Emotion

    Soft, structured flooring with black warp and white threads, inspired by nature, historical textiles and classic, traditional wooden parquet patterns. A unique weaving technique gives head-turning depth and structure and creates stunning 3D effects and playful light reflections.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Specifikim
    • ROLLS

      ARTICLE NUMBER108026
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM3,0 kg/m²
      THICKNESS MM2,5 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  108037
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM4,0 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    Specifikime teknike
    • Referencë unikesilence-emotion
    • Familja e produkteveFlooring
    • Grupi i produkteveSilence
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-04-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorVinyl
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationKat
    • Emrin UNSPSCFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 PërshkrimFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings