S90 NPT SHORT BRASS BALL VALVE
S90 NPT SHORT BRASS BALL VALVE

    S90 NPT SHORT BRASS BALL VALVE

    1/4" - 2", FF, FULL-PORT

    Suitable for all domestic systems, heating or sanitary, compressed air, in general with any kind of non-corrosive fluid. Full bore ball valve with NPT-short threaded connection Female/Female ANSI B1.20.1. 

    S90 NPT SHORT BRASS BALL VALVE (red lever)

    S90D41 1/2"

    S90E41 3/4"

    S90F41 1"

    S90G41 1 1/4"

    S90H41 1 1/2"

    S90I41 2"

    S90 NPT SHORT BRASS BALL VALVE (yellow stubby)

    S90DT1 1/2"

    Specifikim
    • QUALITY

      • 24h 100% seal test guaranteed

      • Dual sealing system allows valve to be operated in either direction making installation easier

      • No metal-to-metal moving parts

      • No maintenance ever required

      • Handle clearly shows ball position

      • Chrome plated brass ball for longer life

      • Handle stops on body to avoid stress at stem 

      THREADS

      • NPT short taper female by female

      WORKING PRESSURE & TEMPERATURE

      • 600 PSI non-shock cold working pressure

      • -40°F/+350°F (-40°C to +170°C)

      • WARNING: freezing of the fluid in the installation may severely damage the valve 

      OPTIONS

      • Oval lockable handle

      • Patented locking device

      • Stem extension

      • Stainless steel handle (1.4016 / AISI 430)

      • T-handle

      • Stubby handle

      • RuB memory stop is designed to be installed with our stubby handle

    Specifikime teknike
    • Referencë unikeS90NPTSHORTBRASSBALLVALVE
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-11-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorAlumin
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves

    Rajoni i disponueshëm

    Asia Europe Oceania South America Africa North America