Turnlock 200 EL (USA) Full Height Turnstile
Boon Edam

Turnlock 200 EL (USA) Full Height Turnstile

The Transparent Full Height Turnstile for Indoor UseThe advantage of Full Height Turnstiles is that they offer a high level of security with low intelligence and high reliability. Although most often these characteristics are required for outside perimeter security, there are also applications within a building in which a full height turnstile would be well-suited. The Turnlock 200 EL models combine the simple and reliable operation of a full height turnstile with an attractive and transparent design that can serve the aesthetic needs of an indoor environment.

The Turnlock 200 EL consists of an anodized aluminum frame with three rotors. The arms and curved shield are constructed from LEXAN™. *

All Turnlock models have been tested and certified by Intertek to conform to UL Standard 294.
Completely Updated for Ease of Installation, Aesthetics and DurabilityOur full height turnstiles have been a reliable solution for a long time. Nonetheless, we've heard your feedback and recently updated our full height turnstiles to meet the needs of today's installer and owner. Now every turnstile has a completely redesigned top channel that allows for configuration in the field of directional traffic. For example you can switch the direction of fail-lock and fail-safe, or change the locked direction...all in a matter of minutes. In addition, there's a wider end post to allow for easy conduit runs during installation and the ceiling is completely bolt-free and smooth. See the flyer in the Downloads section to learn more about our completely updated full height turnstiles!

Please take a look at our range of revolving doors, security doors & portals, optical turnstiles, tripod turnstiles, access gates and full height turnstiles to ensure the security of your entry and perimeter.
* LEXAN is a trademark of SABIC or affiliates.Product VideoVideo of Sd-TLRl6hw0Instruction VideoVideo of gGdLERzcy28
Specifikime teknike
  • Referencë unikeboon-edam_0029
  • Familja e produkteveTurnstiles
  • Grupi i produkteveFull Height Turnstiles
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-11-30
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPeizazh - Portë

Rajoni i disponueshëm

North America South America
Anguilë
Argjentinë
Antigua dhe Barbuda
Bolivi
Arubë
Brazil
Bahamas
Ekuador
Barbados
Guajanë
Belizë
Guiana franceze
Bermude
Ishujt Falkland (Islas Malvinas)
Dominikë
Kili
Granadë
Kolumbi
Guadelupë
Paraguaj
Guatemalë
Peru
Haiti
Surinami
Honduras
Uruguai
Ishujt e Virgjër Britanikë
Venezuelë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika