Brizo 62525LF Artesso Bridge Faucet with Side Sprayer
Brizo USA

Brizo 62525LF Artesso Bridge Faucet with Side Sprayer

  • Faucet Type: Kitchen - Installation Type: Deck Mounted - Faucet Style: Traditional/Classic - Faucet Finish: Chrome, Bronze Tones, Polished Nickel, Stainless Steel - Overall Height: 13 21/64 in.
  • Spout Reach: 8 19/32 in - Spout Height: 10 5/32 in - Faucet Material: Brass - Faucet Holes: 3 Hole Faucets - Faucet Centers: 8.
  • Faucet Handles: 2 Handle Faucet - Handle Material: Metal - Faucet Valve Type: Ceramic Disc - Faucet Flow Rate: 1.8 GPM - Spout Swivel: 360 Degrees.
  • Valve Included: Yes - Soap Dispenser Included: No - Filtering: No - Pre-Rinse/Pull-Down: No - Pullout Spray: No - Sidespray: Yes.
  • ADA Compliant: Yes - Warranty: Limited Lifetime Parts Warranty - Made In: USA - Faucet Features: Includes Valve, Includes Sidespray, ADA Compliant.


Specifikim
  • Technical Details

    Part Number: 62525LF-PC
    Item Weight: 8.25 pounds
    Package Dimensions: 20.3 x 18.6 x 3.4 inches
    Item model number: 62525LF-PC
    Color: Chrome
    Item Package Quantity: 1
    Number Of Holes: 3
    Number of Handles: 2

Specifikime teknike
  • Referencë unikeBrizo-62525LF-Artesso-Bridge-Faucet-with-Side-Sprayer
  • Familja e produkteveFaucet
  • Grupi i produkteveKitchen
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-02-20
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Rubinet & Miksera
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Rajoni i disponueshëm

North America
Shtetet e Bashkuara